• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.
  • เนื่องจากวันหยุดเทศกาลของซัพพลายเออร์ ผู้ผลิตบางรายจะหยุดทำการตั้งแต่วันที่ 1 - 7 ตุลาคม 2562 ซึ่งอาจทำให้สินค้าบางรายการใช้เวลาจัดส่งมากกว่าปกติ คลิก
    According to Supplier Traditional holiday, Some suppliers will be holiday during 1 - 7 October 2019 and may caused some product take longer lead time. click

Mighty Micron Filter for 10 Type

Mighty Micron Filter for 10 Type

High performance filter for gas masks that can be mounted on canisters.
[Features]
· High-performance filter captures toxic mist generated in urethane coatings, etc.
· Particle capture rate 80% or more.
· Adds dust-proof functionality when mounted on canister KGC-10 type (a filter support is required).
[Applications]
· Optimal for environments mixing dust or toxic mist.
· Optimal for coating work, etc., work where coating mists are generated from spraying, or when dust is generated at the same time.

Part Number
MM-FIL-10
Part NumberVolume DiscountDays to Shipวันจัดส่งInner capacity
2 Day(s) or more 1 pc.

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Product applications Respirator Product Model Replacement Parts Detail Type For Mighty-Micron Filter
Adaptive Masks For KGC-10 Type Inner capacity 1 pc.

Please check the type/dimensions/specifications of the part MM-FIL-10 in the Mighty Micron Filter for 10 Type series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน MM-FIL-10 ในชุด Mighty Micron Filter for 10 Type

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)