• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Respirator with Dust-Proof Function, Sakai-Type 1721HG-02

Respirator with Dust-Proof Function, Sakai-Type 1721HG-02

Full face type gas mask with full size mask body for even higher safety.
[Features]
· Mask with speaking apparatus to enable conversation while wearing the mask.
· Uses a mask body with a HAWC lip for high airtightness/a wide field of view.
· RDG-5 canister for organic gases with built-in high-performance filters (class L3) can be mounted. (2 units required)
[Applications]
· With RDG-5 mounted can be used for dioxin level 2 work, etc.

Part Number
1721HG-02
Part NumberVolume DiscountDays to Shipวันจัดส่งMass
(g)
Adjustable Strap National Test Standards Supported Canister (Sold Separately) Inner capacity
4 Day(s) or more 530 or LessRubber harness for HV typeL3RDG-5 Type, KGC-15 Type, RDG-7 Type (2 pcs each required)1 pc.

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Product applications Respirator Product Model Mask body Detail Type High Safety Type
National Test Accepted TN175、TM226 Specifications Speaking Tube, HAWC Lip, Surface Hardening Inner capacity 1 pc.