• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.
Disposable Dust Mask, Hi-Luck 350

Disposable Dust Mask, Hi-Luck 350

Standard Unit Price:
-
Days to Shipวันจัดส่ง :
2 Day(s) or more

Overhead type disposable dust mask with good fit using the FF lip.
[Features]
· Compliant with the Japan certification standard DS2.
· Conforms to NIOSH standard, N95.
· Adjustable fastening string.
[Applications]
· Better fit than most disposable types, making it optimal for many powder dust work operations.
* Be aware that there are kinds of dust work where the disposable mask cannot be used.
· The FF lip achieves a high fit, so that it can also be used in hospitals around cases of tuberculosis where infection rates are high, etc.

Basic Specifications

  • Product applications
    Disposable Dust Collector
  • Product Model
    Mask body
  • Standard
    DS2
  • Particle Collection Efficiency(%)
    95.0 or More (average 98.4)
  • Inhalation Resistance(Pa)
    50 or Less (Average 35)
  • Exhaust Resistance(Pa)
    50 or Less (Average 35)
  • Specifications
    Three-Dimensional, Shape Restoring
  • Usage Limit(Hours)
    13
  • Inner capacity
    1 Box (10 Sheets)

Catalog

Japanese Only

Part Number
Inner capacity

Refine byกรองตาม

  • 1 Box (10 Sheets)
  • Clearล้างค่าการค้นหา
Days to Shipวันจัดส่ง

Sort Byเรียงลำดับตาม

  • By Fastest Delivery Dateตามวันที่จัดส่งเร็วที่สุด
  • By Slowest Delivery Dateตามวันที่จัดส่งที่ช้าที่สุด
  • Clearล้างค่าการค้นหา
Standard Unit Price

Sort Byเรียงลำดับตาม

  • Price: Low to Highราคา: ต่ำไปสูง
  • By Highest Priceตามราคาสูงสุด
  • Clearล้างค่าการค้นหา
Quantity
1 Box (10 Sheets)
2 Day(s) or more
-

Part Number : DDR350
Days to Shipวันจัดส่ง 2 Day(s) or more
Standard Unit Price -
Quantity 1 Box (10 Sheets)

Specificationtitle

  • Product applications
    Disposable Dust Collector
  • Product Model
    Mask body
  • Standard
    DS2
  • Particle Collection Efficiency(%)
    95.0 or More (average 98.4)
  • Inhalation Resistance(Pa)
    50 or Less (Average 35)
  • Exhaust Resistance(Pa)
    50 or Less (Average 35)
  • Specifications
    Three-Dimensional, Shape Restoring
  • Usage Limit(Hours)
    13
  • Mass(g)
    12.1
  • Adjustable Strap
    Two String Type

Loading...กำลังโหลด …

Searching. Please wait.ค้นหา โปรดรอ.

Cancel

The product list can be filtered using the selections found beneath the specification item name.รายการผลิตภัณฑ์สามารถกรองได้โดยใช้ตัวเลือกที่อยู่ใต้ชื่อรายการข้อมูลจำเพาะ

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)