• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Swing Mill / Middle DSM-S Type Compatible Tip

Swing Mill / Middle DSM-S Type Compatible Tip

[Features]
· It is a tool with excellent abrasion resistance.

Part Number
IM-CP32N-JC5015
IM-CP32N-JC5040
Part NumberVolume DiscountDays to Shipวันจัดส่งwork material Material type Material Machining Application
3 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness MaterialJC5015PVD CoatingFor Shoulder Milling
4 Day(s) or more SteelJC5040PVD CoatingFor Shoulder Milling

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Shape (initial letter of model number) L (Rectangular) Clearance angle 14° Available corners 4
Dimensions/R(mm) 0.8 Thickness(mm) 3.18 Details Type Tip blade

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)