• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

S-Cut Drill for Holes SCD-ML Model

Part Number
SCD-1400-ML
SCD-3000-ML
Part NumberVolume DiscountDays to Shipวันจัดส่งHole diameter (drill diameter) D
(mm)
Groove Length L
(mm)
Overall Length L
(mm)
Dimensions/Ds
(φ mm)
Diameter dimensional tolerance
(mm)
Dimensions/ℓ2
(mm)
Dimensions/ℓs
(mm)
Features Machining Application Specifications
3 Day(s) or more 1481143160-0.0189548Good defect resistance. Good chip discharging performance. Long tool lifespan. Suitable for use with a wide range of work materials.With oil hole drilledSteel, cast iron, stainless steel etc., effective machining depth 5XDc
3 Day(s) or more 30180270320-0.02121060Good defect resistance. Good chip discharging performance. Long tool lifespan. Suitable for use with a wide range of work materials.With oil hole drilledSteel, cast iron, stainless steel etc., effective machining depth 5XDc

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

work material general steel / Stainless Steel / Cast Iron Tool Material Type Carbide Shank Type End Mill Shank
Coating Y/N Available Coating Type TiN With/without Oil Hole Available