• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

ISO Standard General Purpose Cutter Tip SDKN

ISO Standard General Purpose Cutter Tip SDKN

[Features]
· It is a tool with excellent abrasion resistance.

Part Number
SDKN1203AZN-CX75
SDKN1203AZN-CX90
SDKN1203AZN-KT9
Part NumberVolume DiscountDays to Shipวันจัดส่งwork material Material type Material Machining Application
4 Day(s) or more Steel / Stainless Steel / Cast IronCX75CermetCutter Tip
4 Day(s) or more SteelCX90CermetCutter Tip
4 Day(s) or more Cast Iron / Non-ferrous metalKT9Carbide alloyCutter Tip

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Shape (initial letter of model number) S (Square) Clearance angle D(15°) Available corners 4
Dimensions/A(mm) 12.7 Dimensions/T(mm) 3.18 Dimensions/F(mm) 1.2
Accuracy K