• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

[Kanon] Depth Gauge E-RD

[Kanon] Depth Gauge E-RD

[Features]
· Optimal for fine hole depth measurement, not to mention hook measurement and step measurement.
· Made of stainless steel (SUS420J2).
[Applications]
· For measuring at various machining sites.

PDF

Japanese Only

Features

●Optimum for hook measurement and step measurement as well as depth measurement of thin holes.
●The material quality is stainless steel(SUS420J2).

Usage

●To measure the hole in every machining site.

Specification

●Manufacturer Code:170952
●Measurement Range(mm):0 to 150
●Instrument Error(mm):±0.02
●Minimum Display(mm):0.01
●Power Supply: Button Type Silver Oxide Battery(SR44) x 1 (accessory)
Part Number
E-RD5B
E-RD10B
E-RD15B
Part NumberVolume DiscountDays to Shipวันจัดส่งMeasuring Range
(mm)
Mass
(g)
A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
Features
3 Day(s) or more 0–501501408016φ21φ4Research gauge for hook measurement, depth measurement, and step measurement. Depth measurement and step measurement require attachment included (total length: 80 mm). When used, lower end surface of the hook and end face of the attachment become flat with a zero "0" setting.
3 Day(s) or more 0–1001701908016φ21φ4Research gauge for hook measurement, depth measurement, and step measurement. Depth measurement and step measurement require attachment included (total length: 80 mm). When used, lower end surface of the hook and end face of the attachment become flat with a zero "0" setting.
4 Day(s) or more 0–1501802388016φ21φ4Research gauge for hook measurement, depth measurement, and step measurement. Depth measurement and step measurement require attachment included (total length: 80 mm). When used, lower end surface of the hook and end face of the attachment become flat with a zero "0" setting.

Loading...กำลังโหลด …

  1. 1
 

Basic Informationข้อมูลพื้นฐาน

Product Type Depth gauge Display style Digital Minimum Display(mm) 0.01
Instrumental Error(mm) ±0.02 Output terminal for measuring data: with or without NA Power Supply SR44 (1 pc.)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)