• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Eccentric tester (CV type)

Eccentric tester (CV type)

[Features]
· Tester with block (V width 16 mm) attached to stock.
· It can measure shafts, etc., both with and without center hole.
· Lever type dial gauge can be fitted to a dial gauge stand.
· Center access can be performed in a single action using the lever.

PDF

Japanese Only

 
Part Number
SCV101
Part NumberVolume DiscountDays to Shipวันจัดส่งMass
(kg)
Overall Length (L)
(mm)
Features Supplement
3 Day(s) or more 14530Lever type dial gauge can be fitted to dial gauge stand. Center access can be performed in a single action using the lever.Dial gauge and test bar are not included.

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Product Type Standard Form Center Distance(mm) 300 Center Height(mm) 75
Center for use MT#1 Height Parallelism(μm) 5

Please check the type/dimensions/specifications of the part SCV101 in the Eccentric tester (CV type) series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน SCV101 ในชุด Eccentric tester (CV type)