Center attachment plate

Center attachment plate

[Features]
· The flatness of the surface plate is JIS Grade 1.
· Grooves are at the center of the surface plate width, but products with the grooves closer to the edges can be manufactured upon request.
· A dedicated angle steel stand is also produced

PDF

Japanese Only

 
Part Number
RSJ-1
RSJ-2
RSJ-3
Part NumberVolume DiscountDays to Shipวันจัดส่งWidth
(mm)
Depth
(mm)
Between Centers
(mm)
Center Height
(mm)
Center Center Parallelism
(mm)
Quote 8505000–450150MT.20.006
Quote 10007500–600240MT.20.008
Quote 150010000–1000300MT.30.1

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Product Type Surface plate Class Class 1 Main body: option Main Body

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)