Deflection tester

Deflection tester

A high accuracy eccentricity tester specified for checking circles, etc., and used for measurement of eccentricity of a wide range of items such as various arbors, crankshafts, gears, piston heads, rotating cutting tools, etc.

PDF

Part Number

Configured Part Number is shown.

OA

 
Part Number
OA
Part NumberVolume DiscountDays to ShipMass
(g)
Maximum distance within the center
(mm)
The maximum diameter of the object
(mm)
Center number Features
Quote 51000300230Morse No.2It is a high accuracy eccentricity tester specified for checking circle etc. and used for measurement of eccentricity of wide range of items such as various arbors, crankshafts, gears, piston heads, rotating cutting tools.

Loading...

  1. 1

Basic Information

Product Type Level Gauge Length(mm) 875 Height(mm) 500
Thickness(mm) 335

Please check the type/dimensions/specifications of the part OA in the Deflection tester series.