• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:00 to 16:00 19/8/2018. We apologize for the inconvenience.

Tilt measurement level A100

Tilt measurement level A100

[Features]
· The main scale is in 1-degree increments on 360 degrees (right/left 180° each).
· The vernier (micrometer head) is 2°per rotation and the minimum scale is 2 minutes.
· The body is made of a light alloy (however, the base is quenched) with a handle.
· Place on the workpiece, turn the micrometer head and align the air bubble to the center position of the gradation line, then read the values of the scale and micrometer head to find the inclination angle of the workpiece.
· It can be used for a wide range of applications in the precision industry, construction, civil engineering, and automotive-related fields

Part Number

Configured Part Number is shown.

AH101

Part Number
AH101
Part NumberVolume DiscountDays to ShipMass
(kg)
Specifications Features Supplement
46 Day(s) or more 1.4The body is made of a light alloy (however, the base is quenched) with a handle.Place it on a workpiece, turn the micrometer head and align the air bubble to the center position of the gradation line, then read the values of the scale and micrometer head to find the inclination angle of the workpiece.It can be used for a wide range of applications including precision industries, construction, civil engineering and automotive-related fields.

Loading...

  1. 1

Basic Information

Product Type Level gauge Length(mm) 110 (Base) Magnet NA
Height(mm) 158 Thickness(mm) 40 (Base) Color Gray
Nominal(mm) A100 Resolution(Minute) 2 Measuring Range(°) 360

Please check the type/dimensions/specifications of the part AH101 in the Tilt measurement level A100 series.