• กรณีที่ไม่สามารถติดต่อเบอร์ 038-959200 รบกวนลูกค้าติดต่อที่เบอร์โทร.ชั่วคราว 033-010861-6 หรือ email cs@misumi.co.th ขออภัยในความไม่สะดวก
    If you cannot contact via 038-959200, Please contact temporary phone number 033-010861-6 or email cs@misumi.co.th, we apologize for any inconvenience.

RHS Level (for Construction)

RHS Level (for Construction)

Used for assembling, installing, and centering machines in general machining. Has a V-groove and allows measurement of cylinders. Parallel and perpendicular surface accuracy is maintained in relation to the base surface

Part Number

Configured Part Number is shown.

Part Number
AB101
AB102
AB103
AB151
AB152
AB153
AB201
AB202
AB203
AB251
AB252
AB253
AB301
AB302
AB303
Part NumberVolume DiscountDays to ShipLength
(mm)
Height
(mm)
Thickness
(mm)
Nominal
(mm)
Sensitivity
(mm/m)
Mass
(kg)
Quote 100100361000.021.1
Quote 100100361000.051.1
Quote 100100361000.11.1
Quote 150150401500.021.3
Quote 150150401500.051.3
Quote 150150401500.11.3
Quote 200200432000.023.3
Quote 200200432000.053.3
Quote 200200432000.13.3
Quote 250250452500.024.7
Quote 250250452500.054.7
Quote 250250452500.14.7
Quote 300300473000.026
Quote 300300473000.056
Quote 300300473000.16

Loading...

  1. 1

Basic Information

Product Type Level gauge Magnet NA Color Silver