• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click
Punching Panel Hook (for 2009 and earlier)

Punching Panel Hook (for 2009 and earlier)

Standard Unit Price:
-
Days to Shipวันจัดส่ง :
4 Day(s) or more

[Features]
· Wide variety of hooks suitable for use with punching panels.
· Mounting is also easy and can be selected according to the application.

Basic Specifications

Part Number
Quantity

Refine byกรองตาม

  • 1 pc.
  • Clearล้างค่าการค้นหา
Set Content

Refine byกรองตาม

  • Retaining Screw, 1 included
  • Retaining Screw, 2 included
  • Clearล้างค่าการค้นหา
Allowable Load(kg)

Refine byกรองตาม

  • 2
  • 4
  • 5
  • Clearล้างค่าการค้นหา
Days to Shipวันจัดส่ง

Sort Byเรียงลำดับตาม

  • By Fastest Delivery Dateตามวันที่จัดส่งเร็วที่สุด
  • By Slowest Delivery Dateตามวันที่จัดส่งที่ช้าที่สุด
  • Clearล้างค่าการค้นหา
Standard Unit Price

Sort Byเรียงลำดับตาม

  • Price: Low to Highราคา: ต่ำไปสูง
  • By Highest Priceตามราคาสูงสุด
  • Clearล้างค่าการค้นหา
Quantity
1 pc.
Retaining Screw, 1 included
2
13 Day(s) or more
-

Part Number : MFN-11P
Days to Shipวันจัดส่ง 13 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type 1
    Punching Rack
  • Other
    Option
  • Set Content
    Retaining Screw, 1 included
  • Allowable Load(kg)
    2
  • Supplementary explanation
    Cannot be installed on 2010 models (new type).
1 pc.
Retaining Screw, 1 included
2
13 Day(s) or more
-

Part Number : MFN-12P
Days to Shipวันจัดส่ง 13 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type 1
    Punching Rack
  • Other
    Option
  • Set Content
    Retaining Screw, 1 included
  • Allowable Load(kg)
    2
  • Supplementary explanation
    Cannot be installed on 2010 models (new type).
1 pc.
Retaining Screw, 2 included
4
6 Day(s) or more
-

Part Number : MFN-13P
Days to Shipวันจัดส่ง 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type 1
    Punching Rack
  • Other
    Option
  • Set Content
    Retaining Screw, 2 included
  • Allowable Load(kg)
    4
  • Supplementary explanation
    Cannot be installed on 2010 models (new type).
1 pc.
Retaining Screw, 1 included
2
4 Day(s) or more
-

Part Number : MFN-14P
Days to Shipวันจัดส่ง 4 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type 1
    Punching Rack
  • Other
    Option
  • Set Content
    Retaining Screw, 1 included
  • Allowable Load(kg)
    2
  • Supplementary explanation
    Cannot be installed on 2010 models (new type).
1 pc.
Retaining Screw, 2 included
2
13 Day(s) or more
-

Part Number : MFN-15
Days to Shipวันจัดส่ง 13 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type 1
    Punching Rack
  • Other
    Option
  • Set Content
    Retaining Screw, 2 included
  • Allowable Load(kg)
    2
  • Supplementary explanation
    Cannot be installed on 2010 models (new type).
1 pc.
Retaining Screw, 2 included
2
13 Day(s) or more
-

Part Number : MFN-22B
Days to Shipวันจัดส่ง 13 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type 1
    Punching Rack
  • Other
    Option
  • Set Content
    Retaining Screw, 2 included
  • Allowable Load(kg)
    2
  • Supplementary explanation
    Cannot be installed on 2010 models (new type).
1 pc.
Retaining Screw, 2 included
4
13 Day(s) or more
-

Part Number : MFN-26
Days to Shipวันจัดส่ง 13 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type 1
    Punching Rack
  • Other
    Option
  • Set Content
    Retaining Screw, 2 included
  • Allowable Load(kg)
    4
  • Supplementary explanation
    Cannot be installed on 2010 models (new type).
1 pc.
-
5
13 Day(s) or more
-

Part Number : MFN-27
Days to Shipวันจัดส่ง 13 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type 1
    Punching Rack
  • Other
    Option
  • Set Content
    -
  • Allowable Load(kg)
    5
  • Supplementary explanation
    Cannot be installed on 2010 models (new type).

Loading...กำลังโหลด …

Searching. Please wait.ค้นหา โปรดรอ.

Cancel

The product list can be filtered using the selections found beneath the specification item name.รายการผลิตภัณฑ์สามารถกรองได้โดยใช้ตัวเลือกที่อยู่ใต้ชื่อรายการข้อมูลจำเพาะ

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)