Multiple Rack, Container Storage Type (for Connecting)

Multiple Rack, Container Storage Type (for Connecting)

Standard Unit Price:
-
Days to Shipวันจัดส่ง :
13 Day(s) or more

A new-structure multiple rack resistant to horizontal oscillation. The new "Pearl White" color is used.

[Features]
· Single and connected Multiple Racks can be combined as needed.
· Earthquake-resistant fixing fittings can be used.

Basic Specifications

Part Number
Inner capacity

Refine byกรองตาม

  • 1 unit
  • Clearล้างค่าการค้นหา
Frontage(mm)

Refine byกรองตาม

  • 430
  • 1200
  • Clearล้างค่าการค้นหา
Height(mm)

Refine byกรองตาม

  • 1000
  • 1950
  • Clearล้างค่าการค้นหา
Number of Top/Bottom Shelf Levels(Level)

Refine byกรองตาม

  • 3
  • 4
  • 5
  • 7
  • Clearล้างค่าการค้นหา
Uniform Load Capacity(kg/grade)

Refine byกรองตาม

  • 30
  • 50
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
1 unit
430
1950
7
30
13 Day(s) or more
-

Part Number : MR-30BLR
Days to Shipวันจัดส่ง 13 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    430
  • Depth(mm)
    570
  • Height(mm)
    1950
  • Number of Top/Bottom Shelf Levels(Level)
    7
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    30
  • Color
    White
  • Mass(kg)
    48kg
  • Adjuster Screw Diameter
    M12 P=1.75
  • Adjuster Material
    Resin
  • Set Contents (Accessories)
    Container: 30BTM / 7 pcs Included
  • Patent Registration
    No. 4756156
  • Note
    "6-point support system". With fall-out stopper (rear side). Anti-seismic brackets can be used.
  • Supplement
    -
  • Delivery Status (Finished Product / Assembly Type)
    Assembly type
1 unit
430
1000
3
30
13 Day(s) or more
-

Part Number : MR-30BSR
Days to Shipวันจัดส่ง 13 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    430
  • Depth(mm)
    570
  • Height(mm)
    1000
  • Number of Top/Bottom Shelf Levels(Level)
    3
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    30
  • Color
    White
  • Mass(kg)
    32kg
  • Adjuster Screw Diameter
    M12 P=1.75
  • Adjuster Material
    Resin
  • Set Contents (Accessories)
    Container: 30BTM / 3 pcs Included
  • Patent Registration
    No. 4756156
  • Note
    "6-point support system". With fall-out stopper (rear side). Anti-seismic brackets can be used.
  • Supplement
    -
  • Delivery Status (Finished Product / Assembly Type)
    Assembly type
1 unit
1200
1950
5
30
13 Day(s) or more
-

Part Number : MR-1940B2LR
Days to Shipวันจัดส่ง 13 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    570
  • Height(mm)
    1950
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    30
  • Color
    White
  • Mass(kg)
    89kg
  • Adjuster Screw Diameter
    M12 P=1.75
  • Adjuster Material
    Resin
  • Set Contents (Accessories)
    Container: 40BTM / 15 pcs Included
  • Patent Registration
    No. 4756156
  • Note
    "6-point support system". With fall-out stopper (rear side). Anti-seismic brackets can be used.
  • Supplement
    Slide Shelf
  • Delivery Status (Finished Product / Assembly Type)
    Assembly type
1 unit
1200
1950
5
50
13 Day(s) or more
-

Part Number : MR-1940BLR
Days to Shipวันจัดส่ง 13 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    570
  • Height(mm)
    1950
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    50
  • Color
    White
  • Mass(kg)
    87kg
  • Adjuster Screw Diameter
    M12 P=1.75
  • Adjuster Material
    Resin
  • Set Contents (Accessories)
    Container: 40BTM / 15 pcs Included
  • Patent Registration
    No. 4756156
  • Note
    "6-point support system". With fall-out stopper (rear side). Anti-seismic brackets can be used.
  • Supplement
    -
  • Delivery Status (Finished Product / Assembly Type)
    Assembly type
1 unit
1200
1950
4
30
13 Day(s) or more
-

Part Number : MR-1950B2LR
Days to Shipวันจัดส่ง 13 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    570
  • Height(mm)
    1950
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    30
  • Color
    White
  • Mass(kg)
    76kg
  • Adjuster Screw Diameter
    M12 P=1.75
  • Adjuster Material
    Resin
  • Set Contents (Accessories)
    Container: 50BTM / 12 pcs Included
  • Patent Registration
    No. 4756156
  • Note
    "6-point support system". With fall-out stopper (rear side). Anti-seismic brackets can be used.
  • Supplement
    Slide Shelf
  • Delivery Status (Finished Product / Assembly Type)
    Assembly type
1 unit
1200
1950
4
50
13 Day(s) or more
-

Part Number : MR-1950BLR
Days to Shipวันจัดส่ง 13 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    570
  • Height(mm)
    1950
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    50
  • Color
    White
  • Mass(kg)
    75kg
  • Adjuster Screw Diameter
    M12 P=1.75
  • Adjuster Material
    Resin
  • Set Contents (Accessories)
    Container: 50BTM / 12 pcs Included
  • Patent Registration
    No. 4756156
  • Note
    "6-point support system". With fall-out stopper (rear side). Anti-seismic brackets can be used.
  • Supplement
    -
  • Delivery Status (Finished Product / Assembly Type)
    Assembly type

Loading...กำลังโหลด …

Searching. Please wait.ค้นหา โปรดรอ.

Cancel

The product list can be filtered using the selections found beneath the specification item name.รายการผลิตภัณฑ์สามารถกรองได้โดยใช้ตัวเลือกที่อยู่ใต้ชื่อรายการข้อมูลจำเพาะ