Slide bar rack

Slide bar rack

Standard Unit Price:
-
Days to Shipวันจัดส่ง :
13 Day(s) or more

[Features]
· Ideal for the storage of hard-to-handle long objects.
· Can be adjusted widely according to the length of the stored item.
· The main body can be folded by removing the lock bar, diminishing the required storage space to about 1/10 of the conventional.
· The main body frontage can be adjusted at a 150 mm pitch over 5 steps.
· The ideal frontage can be selected according to the length of the stored item.
· When not in use, it can be folded and stored.
· Caster: 100φ rubber wheel.
· Adjuster: With AJ-1S.
· 2 casters with stoppers.

Basic Specifications

Part Number
Inner capacity

Refine byกรองตาม

  • 1 unit
  • Clearล้างค่าการค้นหา
Depth(mm)

Refine byกรองตาม

  • 500
  • 700
  • Clearล้างค่าการค้นหา
Height(mm)

Refine byกรองตาม

  • 1640
  • 1730
  • Clearล้างค่าการค้นหา
Uniform Load Resistance (Overall)(kg)

Refine byกรองตาม

  • 250
  • 350
  • Clearล้างค่าการค้นหา
Mobile Type, Fixed Type

Refine byกรองตาม

  • Fixed Type
  • Mobile Type
  • Clearล้างค่าการค้นหา
Caster

Refine byกรองตาม

  • ø100 Rubber Casters (2 pcs with Stoppers)
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
1 unit
500
1640
350
Fixed Type
-
13 Day(s) or more
-

Part Number : SBR-1SN
Days to Shipวันจัดส่ง 13 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    900~1500
  • Depth(mm)
    500
  • Height(mm)
    1640
  • Number of Top/Bottom Shelf Levels(Level)
    7
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    25
  • Color
    Sakae green
  • Uniform Load Resistance (Overall)(kg)
    350
  • Mobile Type, Fixed Type
    Fixed Type
  • Caster
    -
  • Rack Surface
    One-side Type
  • Shelf Details
    Arm 7 Steps
  • Adjuster Screw Diameter
    M12 P=1.75
  • Adjuster Material
    Resin
  • Utility Model Registration
    Applying for Utility Model
  • Arm Part
    Square Tubing
  • Delivery Status (Finished Product / Assembly Type)
    Assembly type
1 unit
500
1730
250
Mobile Type
ø100 Rubber Casters (2 pcs with Stoppers)
Quote
-

Part Number : SBR-1SR
Days to Shipวันจัดส่ง Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    900~1500
  • Depth(mm)
    500
  • Height(mm)
    1730
  • Number of Top/Bottom Shelf Levels(Level)
    7
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    25
  • Color
    Sakae green
  • Uniform Load Resistance (Overall)(kg)
    250
  • Mobile Type, Fixed Type
    Mobile Type
  • Caster
    ø100 Rubber Casters (2 pcs with Stoppers)
  • Rack Surface
    One-side Type
  • Shelf Details
    Arm 7 Steps
  • Adjuster Screw Diameter
    -
  • Adjuster Material
    -
  • Utility Model Registration
    Applying for Utility Model
  • Arm Part
    Square Tubing
  • Delivery Status (Finished Product / Assembly Type)
    Assembly type
1 unit
700
1640
350
Fixed Type
-
13 Day(s) or more
-

Part Number : SBR-1WN
Days to Shipวันจัดส่ง 13 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    900~1500
  • Depth(mm)
    700
  • Height(mm)
    1640
  • Number of Top/Bottom Shelf Levels(Level)
    7
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    25
  • Color
    Sakae green
  • Uniform Load Resistance (Overall)(kg)
    350
  • Mobile Type, Fixed Type
    Fixed Type
  • Caster
    -
  • Rack Surface
    Double-sided Type
  • Shelf Details
    Arm 7 Steps (Both Sides)
  • Adjuster Screw Diameter
    M12 P=1.75
  • Adjuster Material
    Resin
  • Utility Model Registration
    Applying for Utility Model
  • Arm Part
    Square Tubing
  • Delivery Status (Finished Product / Assembly Type)
    Assembly type
1 unit
700
1730
250
Mobile Type
ø100 Rubber Casters (2 pcs with Stoppers)
13 Day(s) or more
-

Part Number : SBR-1WR
Days to Shipวันจัดส่ง 13 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    900~1500
  • Depth(mm)
    700
  • Height(mm)
    1730
  • Number of Top/Bottom Shelf Levels(Level)
    7
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    25
  • Color
    Sakae green
  • Uniform Load Resistance (Overall)(kg)
    250
  • Mobile Type, Fixed Type
    Mobile Type
  • Caster
    ø100 Rubber Casters (2 pcs with Stoppers)
  • Rack Surface
    Double-sided Type
  • Shelf Details
    Arm 7 Steps (Both Sides)
  • Adjuster Screw Diameter
    -
  • Adjuster Material
    -
  • Utility Model Registration
    Applying for Utility Model
  • Arm Part
    Square Tubing
  • Delivery Status (Finished Product / Assembly Type)
    Assembly type

Loading...กำลังโหลด …

Searching. Please wait.ค้นหา โปรดรอ.

Cancel

The product list can be filtered using the selections found beneath the specification item name.รายการผลิตภัณฑ์สามารถกรองได้โดยใช้ตัวเลือกที่อยู่ใต้ชื่อรายการข้อมูลจำเพาะ