• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Safety Shoes, AA Series AA22

Part Number
AA22-24.5
AA22-25
AA22-27
AA22-28
Part NumberVolume DiscountDays to Shipวันจัดส่งSize
(cm)
Standard detail Standard weight
(g)
Toecap Width of foot Soles Instep cover Amount Of Content
2 Day(s) or more 24.5JIS T8101 Leather S Class E Approved920ACM Resin Tip Core3EFoam Polyurethane, 2 layersLeather (embossed soft)1 Pair
2 Day(s) or more 25JIS T8101 Leather S Class E Approved920ACM Resin Tip Core3EFoam Polyurethane, 2 layersLeather (embossed soft)1 Pair
2 Day(s) or more 27JIS T8101 Leather S Class E Approved920ACM Resin Tip Core3EFoam Polyurethane, 2 layersLeather (embossed soft)1 Pair
2 Day(s) or more 28JIS T8101 Leather S Class E Approved920ACM Resin Tip Core3EFoam Polyurethane, 2 layersLeather (embossed soft)1 Pair

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Product Model Safety boots Shape Laced shoes Toecap Included
Instep cover type With laces Color Black series Antistatic shoes x
Oil Resistant None Standard JIS standard product Amount Of Content 1 Pair

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)