• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.
  • เนื่องจากวันหยุดเทศกาลของซัพพลายเออร์ ผู้ผลิตบางรายจะหยุดทำการตั้งแต่วันที่ 1 - 7 ตุลาคม 2562 ซึ่งอาจทำให้สินค้าบางรายการใช้เวลาจัดส่งมากกว่าปกติ คลิก
    According to Supplier Traditional holiday, Some suppliers will be holiday during 1 - 7 October 2019 and may caused some product take longer lead time. click

Ecological Antistatic Short Sleeve Blouse (for Spring and Summer)

Ecological Antistatic Short Sleeve Blouse (for Spring and Summer)

Unisex pair work clothing that eliminates exposed zippers and buttons, optimal for delicate work.
[Features]
· Anti-static and has cleared JIS standards.
· Made with recycled material to reduce environmental impact.
· Uniform with a safe design that prevents scratches.
· Anti-static and conforms to JIS T8118.
· Eco-friendly product made with recycled material to reduce environmental impact.
[Applications]
· Optimal for shipping companies and building maintenance work.

Part Number
85110-005-4L
85110-005-5L
85110-005-EL
85110-005-L
85110-005-LL
85110-005-M
85110-005-S
85110-005-SS
85110-011-4L
85110-011-5L
85110-011-EL
85110-011-L
85110-011-LL
85110-011-M
85110-011-S
85110-011-SS
85110-036-4L
85110-036-5L
85110-036-EL
85110-036-L
85110-036-LL
85110-036-M
85110-036-S
85110-036-SS
Part NumberVolume DiscountDays to Shipวันจัดส่งColor (Group) Chest measurement
(cm)
Color Details Mass
(g)
Quantity
6 Day(s) or more Blue132Blue6001 Pair
6 Day(s) or more Blue140Blue6001 Pair
6 Day(s) or more Blue128Blue6001 Pair
6 Day(s) or more Blue120Blue6001 Pair
6 Day(s) or more Blue124Blue6001 Pair
6 Day(s) or more Blue116Blue6001 Pair
6 Day(s) or more Blue112Blue6001 Pair
6 Day(s) or more Blue108Blue6001 Pair
6 Day(s) or more Navy Blue132Navy6001 Pair
6 Day(s) or more Navy Blue140Navy6001 Pair
6 Day(s) or more Navy Blue128Navy6001 Pair
6 Day(s) or more Navy Blue120Navy6001 Pair
6 Day(s) or more Navy Blue124Navy6001 Pair
6 Day(s) or more Navy Blue116Navy6001 Pair
6 Day(s) or more Navy Blue112Navy6001 Pair
6 Day(s) or more Navy Blue108Navy6001 Pair
6 Day(s) or more Gray132Silver6001 Pair
6 Day(s) or more Gray140Silver6001 Pair
6 Day(s) or more Gray128Silver6001 Pair
6 Day(s) or more Gray120Silver6001 Pair
6 Day(s) or more Gray124Silver6001 Pair
6 Day(s) or more Gray116Silver6001 Pair
6 Day(s) or more Gray112Silver6001 Pair
6 Day(s) or more Gray108Silver6001 Pair

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Commodity Classification Jacket Season Spring and summer Sleeve shape Short Sleeve
Specifications Unisex One Size Fits All Antistatic material Included JIS Compliant Product
Mixing Ratio Polyester 65%, Cotton 35% Quantity 1 Pair

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)