• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.
  • เนื่องจากวันหยุดเทศกาลของซัพพลายเออร์ ผู้ผลิตบางรายจะหยุดทำการตั้งแต่วันที่ 1 - 7 ตุลาคม 2562 ซึ่งอาจทำให้สินค้าบางรายการใช้เวลาจัดส่งมากกว่าปกติ คลิก
    According to Supplier Traditional holiday, Some suppliers will be holiday during 1 - 7 October 2019 and may caused some product take longer lead time. click

Ecological Antistatic Single-pleat Pants (for Spring and Summer)

Ecological Antistatic Single-pleat Pants (for Spring and Summer)

Anti-static and ecological work clothing that conforms to JIS standards and is optimal for delicate work.
[Features]
· Unisex pair uniform that eliminates exposed zippers and buttons.
· Uniform with a safe design that prevents scratches.
· Anti-static and conforms to JIS T8118.
· Made with recycled material to reduce environmental impact.
· Made with recycled material to reduce environmental impact.
[Applications]
· Optimal for shipping companies and building maintenance companies.

Part Number
85101-005-4L
85101-005-5L
85101-005-EL
85101-005-L
85101-005-LL
85101-005-M
85101-005-S
85101-011-4L
85101-011-5L
85101-011-EL
85101-011-L
85101-011-LL
85101-011-M
85101-011-S
85101-036-4L
85101-036-5L
85101-036-EL
85101-036-L
85101-036-LL
85101-036-M
85101-036-S
Part NumberVolume DiscountDays to Shipวันจัดส่งColor (Group) Waist
(cm)
Color Details Mass
(g)
Quantity
6 Day(s) or more Blue107~118Blue560Box: Z-1NTMBL × 4 pcs.
6 Day(s) or more Blue119~130Blue560Box: Z-1NTMBL × 4 pcs.
6 Day(s) or more Blue95~106Blue560Box: Z-1NTMBL × 4 pcs.
6 Day(s) or more Blue83~88Blue560Box: Z-1NTMBL × 4 pcs.
6 Day(s) or more Blue89~94Blue560Box: Z-1NTMBL × 4 pcs.
6 Day(s) or more Blue77~82Blue560Box: Z-1NTMBL × 4 pcs.
6 Day(s) or more Blue70~76Blue560Box: Z-1NTMBL × 4 pcs.
6 Day(s) or more Navy Blue107~118Navy560Box: Z-1NTMBL × 4 pcs.
6 Day(s) or more Navy Blue119~130Navy560Box: Z-1NTMBL × 4 pcs.
6 Day(s) or more Navy Blue95~106Navy560Box: Z-1NTMBL × 4 pcs.
6 Day(s) or more Navy Blue83~88Navy560Box: Z-1NTMBL × 4 pcs.
6 Day(s) or more Navy Blue89~94Navy560Box: Z-1NTMBL × 4 pcs.
6 Day(s) or more Navy Blue77~82Navy560Box: Z-1NTMBL × 4 pcs.
6 Day(s) or more Navy Blue70~76Navy560Box: Z-1NTMBL × 4 pcs.
6 Day(s) or more Gray107~118Silver560Box: Z-1NTMBL × 4 pcs.
6 Day(s) or more Gray119~130Silver560Box: Z-1NTMBL × 4 pcs.
6 Day(s) or more Gray95~106Silver560Box: Z-1NTMBL × 4 pcs.
6 Day(s) or more Gray83~88Silver560Box: Z-1NTMBL × 4 pcs.
6 Day(s) or more Gray89~94Silver560Box: Z-1NTMBL × 4 pcs.
6 Day(s) or more Gray77~82Silver560Box: Z-1NTMBL × 4 pcs.
6 Day(s) or more Gray70~76Silver560Box: Z-1NTMBL × 4 pcs.

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Commodity Classification Pants Season Spring and summer Specifications Unisex One Size Fits All
Antistatic material Included JIS Compliant Product Mixing Ratio Polyester 65%, Cotton 35%
Inseam(cm) 82 Quantity Box: Z-1NTMBL × 4 pcs.

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)