• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

81101 Eco Product Anti-Static Single-Pleat Pants (for Autumn/Winter)

81101 Eco Product Anti-Static Single-Pleat Pants (for Autumn/Winter)

Work clothing with a safe design that prevents scratches.
[Features]
· Anti-static and has cleared JIS standards.
· Made with recycled material to reduce environmental impact.
· Eliminates exposed zippers and buttons.
· Unisex pair uniform.
· Eco-friendly product made with recycled material to reduce environmental impact.
[Applications]
· Can be used regardless of location or application.
· Optimal for delicate work.

Part Number
81101-005-4L
81101-005-5L
81101-005-EL
81101-005-L
81101-005-LL
81101-005-M
81101-005-S
81101-011-4L
81101-011-5L
81101-011-EL
81101-011-L
81101-011-LL
81101-011-M
81101-011-S
81101-036-4L
81101-036-5L
81101-036-EL
81101-036-L
81101-036-LL
81101-036-M
81101-036-S
Part NumberVolume DiscountDays to Shipวันจัดส่งColor (Group) Waist
(cm)
Color Details Mass
(g)
Quantity
6 Day(s) or more Blue107~118Blue560Box: Z-1NTMBL × 4 pcs.
6 Day(s) or more Blue119~130Blue560Box: Z-1NTMBL × 4 pcs.
6 Day(s) or more Blue95~106Blue560Box: Z-1NTMBL × 4 pcs.
6 Day(s) or more Blue83~88Blue560Box: Z-1NTMBL × 4 pcs.
6 Day(s) or more Blue89~94Blue560Box: Z-1NTMBL × 4 pcs.
6 Day(s) or more Blue77~82Blue560Box: Z-1NTMBL × 4 pcs.
6 Day(s) or more Blue70~76Blue560Box: Z-1NTMBL × 4 pcs.
6 Day(s) or more Navy Blue107~118Navy560Box: Z-1NTMBL × 4 pcs.
6 Day(s) or more Navy Blue119~130Navy560Box: Z-1NTMBL × 4 pcs.
6 Day(s) or more Navy Blue95~106Navy560Box: Z-1NTMBL × 4 pcs.
6 Day(s) or more Navy Blue83~88Navy560Box: Z-1NTMBL × 4 pcs.
6 Day(s) or more Navy Blue89~94Navy560Box: Z-1NTMBL × 4 pcs.
6 Day(s) or more Navy Blue77~82Navy560Box: Z-1NTMBL × 4 pcs.
6 Day(s) or more Navy Blue70~76Navy560Box: Z-1NTMBL × 4 pcs.
6 Day(s) or more Gray107~118Silver560Box: Z-1NTMBL × 4 pcs.
6 Day(s) or more Gray119~130Silver560Box: Z-1NTMBL × 4 pcs.
6 Day(s) or more Gray95~106Silver560Box: Z-1NTMBL × 4 pcs.
6 Day(s) or more Gray83~88Silver560Box: Z-1NTMBL × 4 pcs.
6 Day(s) or more Gray89~94Silver560Box: Z-1NTMBL × 4 pcs.
6 Day(s) or more Gray77~82Silver560Box: Z-1NTMBL × 4 pcs.
6 Day(s) or more Gray70~76Silver560Box: Z-1NTMBL × 4 pcs.

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Commodity Classification Pants Season Autumn and Winter Specifications Unisex One Size Fits All
Antistatic material Included JIS Compliant Product Mixing Ratio Polyester 90 %, Cotton 10 %
Inseam(cm) 82 Quantity Box: Z-1NTMBL × 4 pcs.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)