• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

40202 Eco Double Pleated Cargo Pants

40202 Eco Double Pleated Cargo Pants

Work clothing using light and soft material.
[Features]
· Made with recycled material to reduce environmental impact.
· A new proposal for clothing that allows creative sensibilities to breath. A new standard that prioritizes toughness.
· Light, soft and with a crisp style using lining material.
· High grade recycled uniform with an attention to detail.
[Applications]
· Optimal for shipping companies and building maintenance work.

Part Number
40202-011-70
40202-011-73
40202-011-76
40202-011-79
40202-011-82
40202-011-85
40202-011-88
40202-011-91
40202-011-96
40202-011-101
40202-015-70
40202-015-73
40202-015-76
40202-015-79
40202-015-82
40202-015-85
40202-015-88
40202-015-91
40202-015-96
40202-015-101
40202-039-70
40202-039-73
40202-039-76
40202-039-79
40202-039-82
40202-039-85
40202-039-88
40202-039-91
40202-039-96
40202-039-101
Part NumberVolume DiscountDays to Shipวันจัดส่งColor (Group) Inseam
(cm)
Waist
(cm)
Color Details Mass
(g)
Quantity
6 Day(s) or more Navy Blue7870Navy560Box: Z-1NTMBL × 4 pcs.
6 Day(s) or more Navy Blue7873Navy560Box: Z-1NTMBL × 4 pcs.
6 Day(s) or more Navy Blue7876Navy560Box: Z-1NTMBL × 4 pcs.
6 Day(s) or more Navy Blue7879Navy560Box: Z-1NTMBL × 4 pcs.
6 Day(s) or more Navy Blue7882Navy560Box: Z-1NTMBL × 4 pcs.
6 Day(s) or more Navy Blue7885Navy560Box: Z-1NTMBL × 4 pcs.
6 Day(s) or more Navy Blue7888Navy560Box: Z-1NTMBL × 4 pcs.
6 Day(s) or more Navy Blue7591Navy560Box: Z-1NTMBL × 4 pcs.
6 Day(s) or more Navy Blue7596Navy560Box: Z-1NTMBL × 4 pcs.
6 Day(s) or more Navy Blue75101Navy560Box: Z-1NTMBL × 4 pcs.
6 Day(s) or more Blue7870Blue gray560Box: Z-1NTMBL × 4 pcs.
6 Day(s) or more Blue7873Blue gray560Box: Z-1NTMBL × 4 pcs.
6 Day(s) or more Blue7876Blue gray560Box: Z-1NTMBL × 4 pcs.
6 Day(s) or more Blue7879Blue gray560Box: Z-1NTMBL × 4 pcs.
6 Day(s) or more Blue7882Blue gray560Box: Z-1NTMBL × 4 pcs.
6 Day(s) or more Blue7885Blue gray560Box: Z-1NTMBL × 4 pcs.
6 Day(s) or more Blue7888Blue gray560Box: Z-1NTMBL × 4 pcs.
6 Day(s) or more Blue7591Blue gray560Box: Z-1NTMBL × 4 pcs.
6 Day(s) or more Blue7596Blue gray560Box: Z-1NTMBL × 4 pcs.
6 Day(s) or more Blue75101Blue gray560Box: Z-1NTMBL × 4 pcs.
6 Day(s) or more Green7870Earth Green560Box: Z-1NTMBL × 4 pcs.
6 Day(s) or more Green7873Earth Green560Box: Z-1NTMBL × 4 pcs.
6 Day(s) or more Green7876Earth Green560Box: Z-1NTMBL × 4 pcs.
6 Day(s) or more Green7879Earth Green560Box: Z-1NTMBL × 4 pcs.
6 Day(s) or more Green7882Earth Green560Box: Z-1NTMBL × 4 pcs.
6 Day(s) or more Green7885Earth Green560Box: Z-1NTMBL × 4 pcs.
6 Day(s) or more Green7888Earth Green560Box: Z-1NTMBL × 4 pcs.
6 Day(s) or more Green7591Earth Green560Box: Z-1NTMBL × 4 pcs.
6 Day(s) or more Green7596Earth Green560Box: Z-1NTMBL × 4 pcs.
6 Day(s) or more Green75101Earth Green560Box: Z-1NTMBL × 4 pcs.

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Commodity Classification Pants Season Autumn and Winter Specifications Unisex One Size Fits All
Antistatic material Included JIS Compliant Product x Mixing Ratio Polyester 95% / Cotton 5% (Using Recycled Material 55%)
Quantity Box: Z-1NTMBL × 4 pcs.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)