Electric Micrometer

Part Number
DTH-P50L
Part NumberVolume DiscountDays to Shipวันจัดส่งMass (main unit only)
(g)
Features Function Zero Point Position
(mm)
Repeat accuracy
(μm)
Temperature Accuracy Guarantee Range
(°C)
Operating Temperature Range
(°C)
Standard specification (cable length)
(m)
31 Day(s) or more Approx. 170Its stroke is long and it is safe even when incorporated in equipment.Long Stroke TypeApproximately 0.50.324 ±50 ~ 501.5

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Electric micrometer Maximum Measurement Length (Range Selection)(mm) ~15 Waterproof Function NA
Measuring Range(mm) -0.5~+1.0 Type Plunger Type Measured force(gf) 50
Measured force(N) 0.49 Stroke(mm) 18 Standard specification (measuring element *1) F-001
Standard specification (rubber bellows) -

Please check the type/dimensions/specifications of the part DTH-P50L in the Electric Micrometer series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน DTH-P50L ในชุด Electric Micrometer

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)