• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click
Stainless Steel Free Wagon with Top Plate Equal Load (kg) 75

Stainless Steel Free Wagon with Top Plate Equal Load (kg) 75

Standard Unit Price:
-
Days to Shipวันจัดส่ง :
13 Day(s) or more

[Features]
· Height is adjustable as desired in a range between 720 and 920 mm.
· Ideal for use as an auxiliary table in cleanrooms, etc.
· Includes casters for easy movement.
· A worktable top board enabling stable work.
· Comes with a shelf board (BA finish) for small items to be placed.

Basic Specifications

Part Number
Quantity

Refine byกรองตาม

  • 1 unit
  • Clearล้างค่าการค้นหา
Top Plate Material

Refine byกรองตาม

  • SUS304
  • SUS430
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
1 unit
SUS430
13 Day(s) or more
-

Part Number : STFW4-70T
Days to Shipวันจัดส่ง 13 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Stainless steel work bench
  • Height (mm)
    720~920
  • Width (mm)
    750
  • Depth (mm)
    500
  • Uniform Load(kg)
    75
  • Assembly / Completion
    Finished product
  • Main body: option
    Main Body
  • Top Plate Material
    SUS430
  • Inside Dimension(mm)
    W550×D350×H395
  • Top Panel Size(mm)
    750 x 500
  • Material
    SUS430
  • Mass(kg)
    15
1 unit
SUS304
13 Day(s) or more
-

Part Number : STFW-70T
Days to Shipวันจัดส่ง 13 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Stainless steel work bench
  • Height (mm)
    720~920
  • Width (mm)
    750
  • Depth (mm)
    500
  • Uniform Load(kg)
    75
  • Assembly / Completion
    Finished product
  • Main body: option
    Main Body
  • Top Plate Material
    SUS304
  • Inside Dimension(mm)
    W550×D350×H395
  • Top Panel Size(mm)
    750 x 500
  • Material
    SUS304
  • Mass(kg)
    15

Loading...กำลังโหลด …

Searching. Please wait.ค้นหา โปรดรอ.

Cancel

The product list can be filtered using the selections found beneath the specification item name.รายการผลิตภัณฑ์สามารถกรองได้โดยใช้ตัวเลือกที่อยู่ใต้ชื่อรายการข้อมูลจำเพาะ