Drill press stand Uniform Load 200 kg

Drill press stand Uniform Load 200 kg

Standard Unit Price:
-
Days to Shipวันจัดส่ง :
13 Day(s) or more

A lightweight workbench made from square pipe (structural steel pipe) that is extremely robust and resistant to dust collection.
[Features]
· The main part has a welded structure and is very sturdy. A straightforward, space-saving drilling machine stand.
· Specially designed for boring work and offers excellent durability and vibration resistance. Features an oil leakage prevention function.
· Height is lower than ordinary workbenches and easy to work with. Height is adjustable as desired in a range between 490 and 690 mm at 25 mm pitch.
· Use of a metal fitting with a knob bolt makes it resistant to impacts from the top plate, while the flat nut and bolt prevent wobbling.
· 2 casters with stoppers.
· Top plate thickness: 3.2 mm. (Steel plate)
[Applications]
· Dedicated shelving for drilling machine (machine tool for drilling holes accurately into metal).

Basic Specifications

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Width (mm)
    510
  • Depth (mm)
    550
  • Uniform Load(kg)
    200
  • Assembly / Completion
    Finished product
  • Main body: option
    Main Body
  • Details Type
    With 2 drawer stages
  • Uniform Load Resistance: Details(kg)
    Drawer: 50
  • Color
    Sakae green
  • Drawer internal dimensions(mm)
    W380×D340×H75
  • Top Panel Size(mm)
    Thickness: 3.2 (Steel Sheet)
  • Quantity
    1 unit
Part Number
Quantity

Refine byกรองตาม

  • 1 unit
  • Clearล้างค่าการค้นหา
Height (mm)

Refine byกรองตาม

  • 455~500
  • 548
  • Clearล้างค่าการค้นหา
Caster

Refine byกรองตาม

  • 100φ Nylon Urethane Wheels
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
1 unit
455~500
-
16 Day(s) or more
-

Part Number : SB-2
Days to Shipวันจัดส่ง 16 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    455~500
  • Width (mm)
    510
  • Depth (mm)
    550
  • Uniform Load(kg)
    200
  • Assembly / Completion
    Finished product
  • Main body: option
    Main Body
  • Details Type
    With 2 drawer stages
  • Uniform Load Resistance: Details(kg)
    Drawer: 50
  • Color
    Sakae green
  • Drawer internal dimensions(mm)
    W380×D340×H75
  • Top Panel Size(mm)
    Thickness: 3.2 (Steel Sheet)
  • Caster
    -
  • Adjuster
    AJ-1S Screw Diameter: M12×P1.75
  • Mass(kg)
    28
  • Accessory
    Divider: 2 Pieces per Step
1 unit
548
100φ Nylon Urethane Wheels
13 Day(s) or more
-

Part Number : SB-2C
Days to Shipวันจัดส่ง 13 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    548
  • Width (mm)
    510
  • Depth (mm)
    550
  • Uniform Load(kg)
    200
  • Assembly / Completion
    Finished product
  • Main body: option
    Main Body
  • Details Type
    With 2 drawer stages
  • Uniform Load Resistance: Details(kg)
    Drawer: 50
  • Color
    Sakae green
  • Drawer internal dimensions(mm)
    W380×D340×H75
  • Top Panel Size(mm)
    Thickness: 3.2 (Steel Sheet)
  • Caster
    100φ Nylon Urethane Wheels
  • Adjuster
    -
  • Mass(kg)
    31
  • Accessory
    Divider: 2 Pieces per Step

Loading...กำลังโหลด …

Searching. Please wait.ค้นหา โปรดรอ.

Cancel

The product list can be filtered using the selections found beneath the specification item name.รายการผลิตภัณฑ์สามารถกรองได้โดยใช้ตัวเลือกที่อยู่ใต้ชื่อรายการข้อมูลจำเพาะ