Light Duty Laboratory Workbench, Uniform Load 350 kg

Light Duty Laboratory Workbench, Uniform Load 350 kg

Workbench that is robust and unlikely to collect dust.
[Features]
· Locking bar can be set either at the center or at the back. The locking bar can be moved towards the back.
· It is also possible to mount an optional wagon.
· Uniform load resistance 350 kg.
· Safety factor of 20% for uniform load resistance display.
· A laboratory testing bench and lightweight workbench with excellent cost performance.
[Applications]
· Features a chemical-resistant tabletop ideal for chemical experiments and laboratory research.
· It can be used as an equipment stand or balance table.

Part Number
KHC-1275
KHC-1575
KHC-1875
KHC-1890
KHM-1275
KHM-1575
KHM-1875
Part NumberVolume DiscountDays to Shipวันจัดส่งWidth (mm) Depth (mm) Top Plate Material Top Panel Color Inside Dimension
(mm)
Top Panel Size
(mm)
Adjuster Mass
(kg)
Quantity
6 Day(s) or more 1200750Special Acrylic ResinDark grayW930×D5281200×750×30Resin screw diameter: M12 P=1.75271 unit
6 Day(s) or more 1500750Special Acrylic ResinDark grayW1230×D5281500×750×30Resin screw diameter: M12 P=1.75331 unit
13 Day(s) or more 1800750Special Acrylic ResinDark grayW1530×D5281800×750×30Resin screw diameter: M12 P=1.75371 unit
13 Day(s) or more 1800900Special Acrylic ResinDark grayW1530×D6781800×900×30Resin screw diameter: M12 P=1.75421 unit
13 Day(s) or more 1200750MelamineWhiteW930×D5281200×750×30Resin screw diameter: M12 P=1.75271 unit
13 Day(s) or more 1500750MelamineWhiteW1230×D5281500×750×30Resin screw diameter: M12 P=1.75331 unit
13 Day(s) or more 1800750MelamineWhiteW1530×D5281800×750×30Resin screw diameter: M12 P=1.75371 unit

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Product Type Lightweight Workbench (Uniform Load of up to 500 kg) Height (mm) 800 Uniform Load(kg) 350
Assembly / Completion Assembly type Main body: option Main Body Color Dark gray
Quantity 1 unit