Rotary Table, Stainless Steel Construction SUS

Rotary Table, Stainless Steel Construction SUS

Standard Unit Price:
-
Days to Shipวันจัดส่ง :
13 Day(s) or more

Produces a smooth, quiet torque. Stainless steel rotating turntable for medium load.
[Features]
· Suitable for assembly of various machines from small products such as electronic and electronic components and precision machinery components to large products.
· Workability is significantly improved as work is possible at any angle within 360°.
· Since it is stainless steel (SUS304), it can also be used in medical-related industries, research laboratories, food processing, etc.
· Adopts resin rollers as a turntable for medium loads that achieves smooth and quiet rotation.
[Applications]
· Rotary table made of SUS304, suitable for assembly work in cleanrooms requiring corrosion and chemical resistance.
· Supports 100 kg, 200 kg and 300 kg uniform load resistance for selection from a wide lineup supporting a diverse range of workpieces.

Basic Specifications

Part Number
Quantity

Refine byกรองตาม

  • 1 unit
  • Clearล้างค่าการค้นหา
Uniform Load(kg)

Refine byกรองตาม

  • 100
  • 200
  • 300
  • Clearล้างค่าการค้นหา
Width dimension(mm)

Refine byกรองตาม

  • φ300
  • φ400
  • φ500
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
1 unit
100
φ300
13 Day(s) or more
-

Part Number : SUS-300P
Days to Shipวันจัดส่ง 13 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Rotating table
  • Uniform Load(kg)
    100
  • Assembly / Completion
    Finished product
  • Main body: option
    Main Body
  • Top Plate Material
    SUS304: #400 Finishing
  • Width dimension(mm)
    φ300
  • Height Dimension(mm)
    10.4
  • Mass(kg)
    1.5
1 unit
200
φ400
13 Day(s) or more
-

Part Number : SUS-400P
Days to Shipวันจัดส่ง 13 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Rotating table
  • Uniform Load(kg)
    200
  • Assembly / Completion
    Finished product
  • Main body: option
    Main Body
  • Top Plate Material
    SUS304: #400 Finishing
  • Width dimension(mm)
    φ400
  • Height Dimension(mm)
    10.4
  • Mass(kg)
    2.7
1 unit
300
φ500
13 Day(s) or more
-

Part Number : SUS-500P
Days to Shipวันจัดส่ง 13 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Rotating table
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Finished product
  • Main body: option
    Main Body
  • Top Plate Material
    SUS304: #400 Finishing
  • Width dimension(mm)
    φ500
  • Height Dimension(mm)
    10.4
  • Mass(kg)
    3.9

Loading...กำลังโหลด …

Searching. Please wait.ค้นหา โปรดรอ.

Cancel

The product list can be filtered using the selections found beneath the specification item name.รายการผลิตภัณฑ์สามารถกรองได้โดยใช้ตัวเลือกที่อยู่ใต้ชื่อรายการข้อมูลจำเพาะ