• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.
  • เนื่องจากวันหยุดเทศกาลของซัพพลายเออร์ ผู้ผลิตบางรายจะหยุดทำการตั้งแต่วันที่ 1 - 7 ตุลาคม 2562 ซึ่งอาจทำให้สินค้าบางรายการใช้เวลาจัดส่งมากกว่าปกติ คลิก
    According to Supplier Traditional holiday, Some suppliers will be holiday during 1 - 7 October 2019 and may caused some product take longer lead time. click
Rotary Table, Steel Construction, Plywood Top Plate KS

Rotary Table, Steel Construction, Plywood Top Plate KS

Standard Unit Price:
-
Days to Shipวันจัดส่ง :
13 Day(s) or more

Ultra-thin type. Lightweight and easy to handle turntable ideal for various tasks.
[Features]
· A steel type that's ultra-thin and convenient to carry, with a plywood top board.
· Workers can keep working without moving during work and efficiency will be further improved. A wide top board is adopted for better workability.
· Includes a hand stopper for bringing the workpiece to a smooth stop.
· When operating the hand stopper, the workpiece can be stopped by pressing the brake pad.
· Main body thickness: 21 mm. Top plate thickness: 2.3 mm (checkered steel), 9 mm (plywood panel), 2.5 mm (stainless steel top plate).
[Applications]
· Top plate makes processing easy.
· Turntable ideal for molds, products, and parts maintenance.

Basic Specifications

  • Product Type
    Rotating table
  • Assembly / Completion
    Finished product
  • Main body: option
    Main Body
  • Details Type
    With Hand Stopper
  • Top Plate Material
    Plywood (t9 mm)
  • Height Dimension(mm)
    30
  • Quantity
    1 unit
Part Number
Quantity

Refine byกรองตาม

  • 1 unit
  • Clearล้างค่าการค้นหา
Uniform Load(kg)

Refine byกรองตาม

  • 100
  • 200
  • 300
  • Clearล้างค่าการค้นหา
Width dimension(mm)

Refine byกรองตาม

  • 400
  • 500
  • 600
  • Clearล้างค่าการค้นหา
Depth(mm)

Refine byกรองตาม

  • 509
  • 609
  • 709
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
1 unit
100
400
509
13 Day(s) or more
-

Part Number : KS-40T
Days to Shipวันจัดส่ง 13 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Rotating table
  • Uniform Load(kg)
    100
  • Assembly / Completion
    Finished product
  • Main body: option
    Main Body
  • Details Type
    With Hand Stopper
  • Top Plate Material
    Plywood (t9 mm)
  • Width dimension(mm)
    400
  • Depth(mm)
    509
  • Height Dimension(mm)
    30
  • Mass(kg)
    6
1 unit
200
500
609
13 Day(s) or more
-

Part Number : KS-50T
Days to Shipวันจัดส่ง 13 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Rotating table
  • Uniform Load(kg)
    200
  • Assembly / Completion
    Finished product
  • Main body: option
    Main Body
  • Details Type
    With Hand Stopper
  • Top Plate Material
    Plywood (t9 mm)
  • Width dimension(mm)
    500
  • Depth(mm)
    609
  • Height Dimension(mm)
    30
  • Mass(kg)
    7
1 unit
300
600
709
13 Day(s) or more
-

Part Number : KS-60T
Days to Shipวันจัดส่ง 13 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Rotating table
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Finished product
  • Main body: option
    Main Body
  • Details Type
    With Hand Stopper
  • Top Plate Material
    Plywood (t9 mm)
  • Width dimension(mm)
    600
  • Depth(mm)
    709
  • Height Dimension(mm)
    30
  • Mass(kg)
    10

Loading...กำลังโหลด …

Searching. Please wait.ค้นหา โปรดรอ.

Cancel

The product list can be filtered using the selections found beneath the specification item name.รายการผลิตภัณฑ์สามารถกรองได้โดยใช้ตัวเลือกที่อยู่ใต้ชื่อรายการข้อมูลจำเพาะ