• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click
Light Duty Standing Workbench, Uniform Load 250 kg

Light Duty Standing Workbench, Uniform Load 250 kg

Standard Unit Price:
-
Days to Shipวันจัดส่ง :
13 Day(s) or more

A small workbench with a large storage space.
[Features]
· Standing workbench for 1 person.
· Lightweight workbench that accommodates an optional punching panel at the front and side surface so that tools can be hung.
· Uniform load resistance 250 kg.
· Safety factor of 20% for uniform load resistance display.
[Applications]
· Manufacturing, logistics, sorting operation sites and the like.

Basic Specifications

Part Number
Quantity

Refine byกรองตาม

  • 1 unit
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
1 unit
13 Day(s) or more
-

Part Number : SELD-0960PDOR
Days to Shipวันจัดส่ง 13 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    900
  • Width (mm)
    900
  • Depth (mm)
    600
  • Uniform Load(kg)
    250
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Top Plate Material
    Polyester
  • Color
    Orange
  • Top Panel Color
    White
  • Inside Dimension(mm)
    W630×D448
  • Top Panel Size(mm)
    900×600×21
  • Mass(kg)
    17

Loading...กำลังโหลด …

Searching. Please wait.ค้นหา โปรดรอ.

Cancel

The product list can be filtered using the selections found beneath the specification item name.รายการผลิตภัณฑ์สามารถกรองได้โดยใช้ตัวเลือกที่อยู่ใต้ชื่อรายการข้อมูลจำเพาะ