• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

One-Person Workbench Lightweight Movable Type CPB

One-Person Workbench Lightweight Movable Type CPB

A lightweight workbench featuring a main body made from square pipe (structural steel pipe) that is extremely robust and resistant to dust collection.
[Features]
· Can be used where height is adjustable as desired to the height optimal for the task in a range between 800 and 1,000 mm.
· A workbench handily sized for single-person work.
· The wide range available includes fixed type, movable type, type for sitting work, and type for standing work, which can be selected according to your needs.
· Includes casters for easy movement; types with cabinet included and middle shelf only can be set and selected based on working requirements.
· Has a compact size for saving space, or for worksites with minimal clearance.
[Applications]
· Movable workbench for 1 person.
· Also convenient for storage of tools, etc.

Part Number
CPB-096
CPB-096A
CPB-096AI
CPB-096B
CPB-096BI
CPB-096I
CPB-096T
CPB-096TI
CPB-126
CPB-126A
CPB-126AI
CPB-126B
CPB-126BI
CPB-126I
CPB-126T
CPB-126TI
Part NumberVolume DiscountDays to Shipวันจัดส่งWidth (mm) Details Type Color Inside Dimension
(mm)
Top Panel Size
(mm)
Mass
(kg)
Specifications Quantity
13 Day(s) or more 900-Sakae greenW630×D448×H440900×600×2134-1 unit
13 Day(s) or more 900With 1 drawer stageSakae greenW630×D448×H440900×600×2139With a Key1 unit
13 Day(s) or more 900With 1 drawer stageIvoryW630×D448×H440900×600×2139With a Key1 unit
13 Day(s) or more 900With 2 drawer stagesSakae greenW630×D448×H440900×600×2144With a Key1 unit
13 Day(s) or more 900With 2 drawer stagesIvoryW630×D448×H440900×600×2144With a Key1 unit
13 Day(s) or more 900-IvoryW630×D448×H440900×600×2134-1 unit
13 Day(s) or more 900With 1 middle shelfSakae greenW630×D448×H440900×600×2137-1 unit
13 Day(s) or more 900With 1 middle shelfIvoryW630×D448×H440900×600×2137-1 unit
13 Day(s) or more 1200-Sakae greenW930×D448×H4401200×600×2140-1 unit
13 Day(s) or more 1200With 1 drawer stageSakae greenW930×D448×H4401200×600×2144With a Key1 unit
13 Day(s) or more 1200With 1 drawer stageIvoryW930×D448×H4401200×600×2144With a Key1 unit
13 Day(s) or more 1200With 2 drawer stagesSakae greenW930×D448×H4401200×600×2150With a Key1 unit
13 Day(s) or more 1200With 2 drawer stagesIvoryW930×D448×H4401200×600×2150With a Key1 unit
13 Day(s) or more 1200-IvoryW930×D448×H4401200×600×2140-1 unit
13 Day(s) or more 1200With 1 middle shelfSakae greenW930×D448×H4401200×600×2144-1 unit
13 Day(s) or more 1200With 1 middle shelfIvoryW930×D448×H4401200×600×2144-1 unit

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Product Type Lightweight Workbench (Uniform Load of up to 500 kg) Height (mm) 810 Depth (mm) 600
Uniform Load(kg) 150 Assembly / Completion Assembly type Main body: option Main Body
Top Plate Material Sakae-leum Top Panel Color Green Caster 75⌀ Rubber Wheels
Quantity 1 unit