• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.
  • เนื่องจากวันหยุดเทศกาลของซัพพลายเออร์ ผู้ผลิตบางรายจะหยุดทำการตั้งแต่วันที่ 1 - 7 ตุลาคม 2562 ซึ่งอาจทำให้สินค้าบางรายการใช้เวลาจัดส่งมากกว่าปกติ คลิก
    According to Supplier Traditional holiday, Some suppliers will be holiday during 1 - 7 October 2019 and may caused some product take longer lead time. click

Ultra Heavy Work Bench W Type Average Load (kg) 3,000 Width (mm) 1200

Ultra Heavy Work Bench W Type Average Load (kg) 3,000 Width (mm) 1200

[Features]
· The main body uses a welded internal structure made from 60-square pipe (structural steel pipe), and is extremely robust.
· Because the main body is made from square pipe (structural steel pipe), it is extremely robust and free of dust collection.
· Uniform load resistance 3000 kg.
· Bottom plate uniform load resistance: 100 kg.
· Anti-vibration adjuster: AJ-1L (φ60) anti-vibration adjuster developed with our original technology.
· Absorbs strong shock and vibration.
· Screw diameter: M16 X P2.0.

Part Number
WF-2
WF-2F0B
WF-2F3B
WF-2F4B
WF-240B
WG-2
WG-2F0B
WG-2F3B
WG-2F4B
WG-240B
WS-2
WS-2F0B
WS-2F3B
WS-2F4B
WS-240B
Part NumberVolume DiscountDays to Shipวันจัดส่งDetails Type Uniform Load Resistance: Details
(kg)
Top Plate Material Top Panel Color Adjuster Mass
(kg)
Specifications Quantity
13 Day(s) or more Includes Base PanelBase Panel: 100Sakae-leumGreenVibration-proof, screw diameter: M16×P2.052-1 unit
13 Day(s) or more Cabinet Wagon (W-0N) x 1Base Panel: 100Sakae-leumGreenVibration-proof, screw diameter: M16×P2.070Cabinet Wagon with Lock1 unit
13 Day(s) or more Cabinet Wagon (W-3N) x 1Base Panel: 100Sakae-leumGreenVibration-proof, screw diameter: M16×P2.083Cabinet Wagon with Lock1 unit
13 Day(s) or more Cabinet Wagon (W-4N) x 1Base Panel: 100Sakae-leumGreenVibration-proof, screw diameter: M16×P2.086Cabinet Wagon with Lock1 unit
13 Day(s) or more Cabinet Wagon (W-0N/W-4N) x 1-Sakae-leumGreenVibration-proof, screw diameter: M16×P2.096Cabinet Wagon with Lock1 unit
13 Day(s) or more Includes Base PanelBase Panel: 100PlywoodPlywoodVibration-proof, screw diameter: M16×P2.047-1 unit
13 Day(s) or more Cabinet Wagon (W-0N) x 1Base Panel: 100PlywoodPlywoodVibration-proof, screw diameter: M16×P2.065Cabinet Wagon with Lock1 unit
13 Day(s) or more Cabinet Wagon (W-3N) x 1Base Panel: 100PlywoodPlywoodVibration-proof, screw diameter: M16×P2.078Cabinet Wagon with Lock1 unit
13 Day(s) or more Cabinet Wagon (W-4N) x 1Base Panel: 100PlywoodPlywoodVibration-proof, screw diameter: M16×P2.081Cabinet Wagon with Lock1 unit
13 Day(s) or more Cabinet Wagon (W-0N/W-4N) x 1-PlywoodPlywoodVibration-proof, screw diameter: M16×P2.091Cabinet Wagon with Lock1 unit
13 Day(s) or more Includes Base PanelBase Panel: 100Steel (Powder Coating)Sakae greenVibration-proof, screw diameter: M16×P2.051-1 unit
13 Day(s) or more Cabinet Wagon (W-0N) x 1Base Panel: 100Steel (Powder Coating)Sakae greenVibration-proof, screw diameter: M16×P2.069Cabinet Wagon with Lock1 unit
13 Day(s) or more Cabinet Wagon (W-3N) x 1Base Panel: 100Steel (Powder Coating)Sakae greenVibration-proof, screw diameter: M16×P2.082Cabinet Wagon with Lock1 unit
13 Day(s) or more Cabinet Wagon (W-4N) x 1Base Panel: 100Steel (Powder Coating)Sakae greenVibration-proof, screw diameter: M16×P2.085Cabinet Wagon with Lock1 unit
13 Day(s) or more Cabinet Wagon (W-0N/W-4N) x 1-Steel (Powder Coating)Sakae greenVibration-proof, screw diameter: M16×P2.095Cabinet Wagon with Lock1 unit

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Product Type Heavyweight work bench (uniform load 2,001 kg up) Height (mm) 740 Width (mm) 1200
Depth (mm) 800 Uniform Load(kg) 3000 Assembly / Completion Finished product
Main body: option Main Body Color Sakae green Inside Dimension(mm) W920×D515×H453
Top Panel Size(mm) 1200×800×38 Quantity 1 unit