• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.
  • เนื่องจากวันหยุดเทศกาลของซัพพลายเออร์ ผู้ผลิตบางรายจะหยุดทำการตั้งแต่วันที่ 1 - 7 ตุลาคม 2562 ซึ่งอาจทำให้สินค้าบางรายการใช้เวลาจัดส่งมากกว่าปกติ คลิก
    According to Supplier Traditional holiday, Some suppliers will be holiday during 1 - 7 October 2019 and may caused some product take longer lead time. click

Mobile Light Weight Work Bench Model CK

Mobile Light Weight Work Bench Model CK

A foldable workbench featuring a main body made from square pipe (structural steel pipe) that is extremely robust and resistant to dust collection.
[Features]
· Because the main body is made from square pipe (structural steel pipe), it is extremely robust and free of dust collection.
· The main body has a folding mechanism that enables it to be stored neatly when not in use by removing the locking bar.
· Casters are φ75 (diameter 75 mm).
· The rectilinearity increases by installing forward motion stabilizer brackets (2 pieces).
· If the forward motion stabilizer brackets are not used, the swiveling properties are increased, allowing easy swiveling.
· Safety factor of 20% for uniform load resistance display.
[Applications]
· Working desk that can be used in logistics warehouses, etc., such as 3PL.

Part Number
CK-126FR
CK-126FRI
CK-126FRIV
CK-126PRI
CK-126PRIG
CK-126SR
CK-126SRI
CK-127FR
CK-127FRI
CK-127FRIV
CK-127PRI
CK-127PRIG
CK-127SR
CK-127SRI
CK-187FR
CK-187FRI
CK-187FRIV
CK-187PRI
CK-187PRIG
CK-187SR
CK-187SRI
CK-189FR
CK-189FRI
CK-189FRIV
CK-189PRI
CK-189PRIG
CK-189SR
CK-189SRI
Part NumberVolume DiscountDays to Shipวันจัดส่งWidth (mm) Depth (mm) Top Plate Material Color Top Panel Color Inside Dimension
(mm)
Top Panel Size
(mm)
Mass
(kg)
Quantity
13 Day(s) or more 1200600Sakae-leumSakae greenGreenW930×D4481200×600×21271 unit
13 Day(s) or more 1200600Sakae-leumIvoryGreenW930×D4481200×600×21271 unit
13 Day(s) or more 1200600Sakae-leumIvoryWhiteW930×D4481200×600×21271 unit
13 Day(s) or more 1200600PolyesterIvoryIvoryW930×D4481200×600×21241 unit
13 Day(s) or more 1200600PolyesterGreenIvoryW930×D4481200×600×21-1 unit
13 Day(s) or more 1200600Steel (Powder Coating)Sakae greenSakae greenW930×D4481200×600×25301 unit
13 Day(s) or more 1200600Steel (Powder Coating)IvoryIvoryW930×D4481200×600×25301 unit
13 Day(s) or more 1200750Sakae-leumSakae greenGreenW930×D5281200×750×21291 unit
13 Day(s) or more 1200750Sakae-leumIvoryGreenW930×D5281200×750×21291 unit
13 Day(s) or more 1200750Sakae-leumIvoryWhiteW930×D5281200×750×21291 unit
13 Day(s) or more 1200750PolyesterIvoryIvoryW930×D5281200×750×21261 unit
13 Day(s) or more 1200750PolyesterGreenIvoryW930×D5281200×750×21-1 unit
13 Day(s) or more 1200750Steel (Powder Coating)Sakae greenSakae greenW930×D5281200×750×25361 unit
13 Day(s) or more 1200750Steel (Powder Coating)IvoryIvoryW930×D5281200×750×25361 unit
13 Day(s) or more 1800750Sakae-leumSakae greenGreenW1530×D5281800×750×21371 unit
13 Day(s) or more 1800750Sakae-leumIvoryGreenW1530×D5281800×750×21371 unit
13 Day(s) or more 1800750Sakae-leumIvoryWhiteW1530×D5281800×750×21371 unit
13 Day(s) or more 1800750PolyesterIvoryIvoryW1530×D5281800×750×21321 unit
13 Day(s) or more 1800750PolyesterGreenIvoryW1530×D5281800×750×21-1 unit
13 Day(s) or more 1800750Steel (Powder Coating)Sakae greenSakae greenW1530×D5281800×750×25481 unit
13 Day(s) or more 1800750Steel (Powder Coating)IvoryIvoryW1530×D5281800×750×25481 unit
13 Day(s) or more 1800900Sakae-leumSakae greenGreenW1530×D6781800×900×21411 unit
13 Day(s) or more 1800900Sakae-leumIvoryGreenW1530×D6781800×900×21411 unit
13 Day(s) or more 1800900Sakae-leumIvoryWhiteW1530×D6781800×900×21411 unit
13 Day(s) or more 1800900PolyesterIvoryIvoryW1530×D6781800×900×21361 unit
13 Day(s) or more 1800900PolyesterGreenIvoryW1530×D6781800×900×21-1 unit
13 Day(s) or more 1800900Steel (Powder Coating)Sakae greenSakae greenW1530×D6781800×900×25531 unit
13 Day(s) or more 1800900Steel (Powder Coating)IvoryIvoryW1530×D6781800×900×25531 unit

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Product Type Folding work bench Height (mm) 810 Uniform Load(kg) 150
Assembly / Completion Assembly type Main body: option Main Body Caster 75⌀ Rubber Wheels
Quantity 1 unit

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)