Shining reflector Re-120

Shining reflector Re-120

Standard Unit Price:
-
Days to Shipวันจัดส่ง :
2 Day(s) or more

A plastic prism lens with retro-reflective properties. A retro-reflective plate having characteristics to reflect light towards the light source. Optimal as a reflector for automobiles or a reflective mirror for photoelectric sensors.

[Features]
· The original product "Shining Reflector" is a prism lens with retro-reflective properties, which returns light to the light source light hits it.
· Retro-reflection, unlike normal reflection, is a reflection method optically devised so that light is reflected directly to the light source, no matter which direction the light comes from.
· When this is worn, and light from a vehicle headlight hits it, the light directly reflects towards the vehicle, which is the light source.
· The Shining Reflector is used in a wide range of applications, such as delineators and reflection plates for roads, concrete blocks, railway wheel stoppers, billboards, signs, construction apparatuses, display equipment, etc.

Basic Specifications

  • Product Type
    Reflection Plate
  • Mounting specification
    Adhesive Tape
  • Length × width(mm)
    120×25
  • Product Type
    Square shape
  • Thickness(mm)
    8
  • Material
    (Reflector) Acrylic heat-resistant resin, (Back cover) ABS resin
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine byกรองตาม

  • 1 pc.
  • Clearล้างค่าการค้นหา
Color

Refine byกรองตาม

  • Clear
  • Red
  • Orange
  • Lime
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
1 pc.
Orange
3 Day(s) or more
-

Part Number : Z-34
Days to Shipวันจัดส่ง 3 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Reflection Plate
  • Color
    Orange
  • Mounting specification
    Adhesive Tape
  • Length × width(mm)
    120×25
  • Product Type
    Square shape
  • Thickness(mm)
    8
  • Material
    (Reflector) Acrylic heat-resistant resin, (Back cover) ABS resin
1 pc.
Clear
2 Day(s) or more
-

Part Number : Z-35
Days to Shipวันจัดส่ง 2 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Reflection Plate
  • Color
    Clear
  • Mounting specification
    Adhesive Tape
  • Length × width(mm)
    120×25
  • Product Type
    Square shape
  • Thickness(mm)
    8
  • Material
    (Reflector) Acrylic heat-resistant resin, (Back cover) ABS resin
1 pc.
Red
2 Day(s) or more
-

Part Number : Z-36
Days to Shipวันจัดส่ง 2 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Reflection Plate
  • Color
    Red
  • Mounting specification
    Adhesive Tape
  • Length × width(mm)
    120×25
  • Product Type
    Square shape
  • Thickness(mm)
    8
  • Material
    (Reflector) Acrylic heat-resistant resin, (Back cover) ABS resin
1 pc.
Lime
3 Day(s) or more
-

Part Number : Z-75
Days to Shipวันจัดส่ง 3 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Reflection Plate
  • Color
    Lime
  • Mounting specification
    Adhesive Tape
  • Length × width(mm)
    120×25
  • Product Type
    Square shape
  • Thickness(mm)
    8
  • Material
    (Reflector) Acrylic heat-resistant resin, (Back cover) ABS resin

Loading...กำลังโหลด …

Searching. Please wait.ค้นหา โปรดรอ.

Cancel

The product list can be filtered using the selections found beneath the specification item name.รายการผลิตภัณฑ์สามารถกรองได้โดยใช้ตัวเลือกที่อยู่ใต้ชื่อรายการข้อมูลจำเพาะ