• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Drip-Proof Radiation Thermometer (Circle Thermo)

Drip-Proof Radiation Thermometer (Circle Thermo)

[Features]
· A Consumer Product Safety Act of Japan PSC mark product.
· Measurement area is displayed with a circle.
· With upper limit and lower limit alarm function.
· Has a maximum (PEAK) / minimum (VALLEY) temperature display function.

Part Number
SK-8130
Part NumberVolume DiscountDays to Shipวันจัดส่งMass
(g)
Features Container protection class Emissivity
3 Day(s) or more 140It is a Consumer Product Safety Act PSC Mark product. It displays the measurement area with a circle. It has maximum and minimum alarm function, as well as peak/valley temperature display function.IPX40.10 to 1.00

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Product Type Radiation Thermometer Temperature Measuring Range(°C) -50 – 500 Temperature minimal display(°C) 1
Drip-proof and Waterproof function Drip-proof Width(mm) 44 Depth(mm) 27.5
Height(mm) 152 Distance vs measurement range ratio (D vs S) 15 to 1 Power Supply AA Batteries x 2 (Included)
Trusco Code 365-2092

Please check the type/dimensions/specifications of the part SK-8130 in the Drip-Proof Radiation Thermometer (Circle Thermo) series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน SK-8130 ในชุด Drip-Proof Radiation Thermometer (Circle Thermo)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)