• กรณีที่ไม่สามารถติดต่อเบอร์ 038-959200 รบกวนลูกค้าติดต่อที่เบอร์โทร.ชั่วคราว 033-010861-6 หรือ email cs@misumi.co.th ขออภัยในความไม่สะดวก
    If you cannot contact via 038-959200, Please contact temporary phone number 033-010861-6 or email cs@misumi.co.th, we apologize for any inconvenience.
DuPont™ Tyvek® 5470 Bib Apron

DuPont™ Tyvek® 5470 Bib Apron

Standard Unit Price:
-
Days to Ship :
4 Day(s) or more

Front (breast) hanging type.

[Features]
· An apron made of DuPont Tyvek material which offers excellent protection, durability and comfort.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 Pack (10 Sheets)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pack (10 Sheets)
4 Day(s) or more
-

Part Number : 5470
Days to Ship 4 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (10 Sheets)

Specificationtitle

  • Product Model
    Aprons (Full Chest)
  • Specifications
    For work
  • Color
    White
  • Length (cm)
    100
  • Width (cm)
    70
  • Use
    Dirt work and sanitation measures
  • Number included
    10 Sheets/1 Pack
  • Features
    DuPont™ and Tyvek® are trademarks or registered trademarks of E. I. du Pont de Nemours and Company.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)