• กรณีที่ไม่สามารถติดต่อเบอร์ 038-959200 รบกวนลูกค้าติดต่อที่เบอร์โทร.ชั่วคราว 033-010861-6 หรือ email cs@misumi.co.th ขออภัยในความไม่สะดวก
    If you cannot contact via 038-959200, Please contact temporary phone number 033-010861-6 or email cs@misumi.co.th, we apologize for any inconvenience.
Nobinobi Socks, without Fingers, Navy, FT-1105, 4 Pairs

Nobinobi Socks, without Fingers, Navy, FT-1105, 4 Pairs

Standard Unit Price:
-
Days to Ship :
7 Day(s) or more

Double-layer opening does not feel tight, and double supporters for the instep and lower leg prevent slipping.

Basic Specifications

  • Product Model
    Socks
  • Standard
    Without standards
  • Other
    Option
  • Size Details(cm)
    25~27
  • Color Details
    Navy Blue
  • Amount Of Content
    1 Bag (4 Pairs)
Part Number
Amount Of Content

Refine by

  • 1 Bag (4 Pairs)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Bag (4 Pairs)
7 Day(s) or more
-

Part Number : R9473803454
Days to Ship 7 Day(s) or more
Standard Unit Price -
Quantity 1 Bag (4 Pairs)

Specificationtitle

  • Product Model
    Socks
  • Standard
    Without standards
  • Other
    Option
  • Size Details(cm)
    25~27
  • Color Details
    Navy Blue
  • Material Quality
    Pure Cotton Thread 100%, Reinforced Thread, Polyester, Stretching Thread Polyurethane + Polyester
  • Detail Description
    Antibacterial and Odor-resistant
  • Sales Unit
    A bag

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)