• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:00 to 16:00 19/8/2018. We apologize for the inconvenience.
Silk Smooth Ultra Thick 5-Toe Socks AG247 (3 Pair)

Silk Smooth Ultra Thick 5-Toe Socks AG247 (3 Pair)

Standard Unit Price:
-
Days to Ship :
Quote

The silk in the lining absorbs unpleasant odors, which are caught and released by the cotton on the surface, keeping the foot dry at all times. A comfortable 5-toe sock that offers both the heat insulating and odor resisting properties of silk.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 Bag (3 Pairs)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Bag (3 Pairs)
Quote
-

Part Number : R4039090200
Days to Ship Quote
Standard Unit Price -
Quantity 1 Bag (3 Pairs)

Specificationtitle

  • Product Model
    Socks
  • Standard
    Without standards
  • Other
    Option
  • Size Details(cm)
    24.5~27.0
  • Material Quality
    Materials: Inner / Silk 100%, Surface / Cotton 100%, Polyurethane Reinforced Yarn
  • Sales Unit
    1 Set

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)