• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Safety Shoes HGS310 Black

Safety Shoes HGS310 Black

"Ultra non-slip safety shoes" for workplaces where your footing is a concern. The advanced-grip sole offers excellent slip resistance even on floors slippery with water, oil, etc. with a 2-layer structure composed of a shock-absorbent mid-sole and an abrasion-resistant outsole.

Part Number
1703000006
1703000007
1703000008
1703000009
1703000010
1703000011
1703000012
1703000013
1703000014
1703000015
Part NumberVolume DiscountDays to Shipวันจัดส่งSize
(cm)
Material Quality Sales Unit Quantity
6 Day(s) 23.5Toe Box: Wide Plastic, Instep: Chrome Leather (Soft Embossed), Insole: EVA Cap Insole (Anti-Bacterial/Odor Resistant), Sole: New Double-Layered Polyurethane Foam (Super PU)1 Pair1 Pair
6 Day(s) 24Toe Box: Wide Plastic, Instep: Chrome Leather (Soft Embossed), Insole: EVA Cap Insole (Anti-Bacterial/Odor Resistant), Sole: New Double-Layered Polyurethane Foam (Super PU)1 Pair1 Pair
6 Day(s) 24.5Toe Box: Wide Plastic, Instep: Chrome Leather (Soft Embossed), Insole: EVA Cap Insole (Anti-Bacterial/Odor Resistant), Sole: New Double-Layered Polyurethane Foam (Super PU)1 Pair1 Pair
6 Day(s) 25Toe Box: Wide Plastic, Instep: Chrome Leather (Soft Embossed), Insole: EVA Cap Insole (Anti-Bacterial/Odor Resistant), Sole: New Double-Layered Polyurethane Foam (Super PU)1 Pair1 Pair
6 Day(s) 25.5Toe Box: Wide Plastic, Instep: Chrome Leather (Soft Embossed), Insole: EVA Cap Insole (Anti-Bacterial/Odor Resistant), Sole: New Double-Layered Polyurethane Foam (Super PU)1 Pair1 Pair
6 Day(s) 26Toe Box: Wide Plastic, Instep: Chrome Leather (Soft Embossed), Insole: EVA Cap Insole (Anti-Bacterial/Odor Resistant), Sole: New Double-Layered Polyurethane Foam (Super PU)1 Pair1 Pair
6 Day(s) 26.5Toe Box: Wide Plastic, Instep: Chrome Leather (Soft Embossed), Insole: EVA Cap Insole (Anti-Bacterial/Odor Resistant), Sole: New Double-Layered Polyurethane Foam (Super PU)1 Pair1 Pair
6 Day(s) 27Toe Box: Wide Plastic, Instep: Chrome Leather (Soft Embossed), Insole: EVA Cap Insole (Anti-Bacterial/Odor Resistant), Sole: New Double-Layered Polyurethane Foam (Super PU)1 Pair1 Pair
6 Day(s) 27.5Toe Box: Wide Plastic, Instep: Chrome Leather (Soft Embossed), Insole: EVA Cap Insole (Anti-Bacterial/Odor Resistant), Sole: New Double-Layered Polyurethane Foam (Super PU)1 Pair1 Pair
6 Day(s) 28Toe Box: Wide Plastic, Instep: Chrome Leather (Soft Embossed), Insole: EVA Cap Insole (Anti-Bacterial/Odor Resistant), Sole: New Double-Layered Polyurethane Foam (Super PU)1 Pair1 Pair

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Product Model Safety boots Shape Low shoes Toecap Included
Instep cover type With laces Color Black series Antistatic shoes x
Standard JIS standard product Manufacturing Method I Type Color Details Black
Quantity 1 Pair

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)