• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Hex Shank Drill (for hammer drill)【1-50 Pieces Per Package】

Hex Shank Drill (for hammer drill)

[Features]
· The design in which the heavy-duty power of the hammer drill is transmitted smoothly to the cutting edge enables speedy drilling.
· A unique shank shape which enhances the dustproofing of the hammer drill chuck.

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
HD-10.0
HD-10.5
HD-11.0
HD-11.5
HD-12.0
HD-12.5
HD-12.7
HD-13.0
HD-13.5
HD-14.0
HD-14.3
HD-14.5
HD-15.0
HD-15.5
HD-16.0
HD-16.5
HD-17.0
HD-17.5
HD-18.0
HD-18.5
HD-19.0
HD-19.5
HD-19.7
HD-20.0
HD-20.5
HD-21.0
HD-21.5
HD-22.0
HD-22.5
HD-23.0
HD-23.5
HD-24.0
HD-24.5
HD-25.0
HD-25.5
HD-26.0
HD-26.5
HD-27.0
HD-28.0
HD-28.5
HD-29.0
HD-29.5
HD-30.0
HD-32.0
HD-33.0
HD-35.0
HD-36.0
HD-38.0
HD-40.0
LD-10.0
LD-10.5
LD-11.0
LD-12.0
LD-12.5
LD-12.7
LD-13.0
LD-13.5
LD-14.0
LD-14.3
LD-14.5
Part NumberNumber of pc(s). included in pkg.ชิ้น รวมVolume DiscountDays to Shipวันจัดส่งDetails Type Size
(mm)
Overall Length
(mm)
Effective Length
(mm)
JAN Code Application Motor for use Chuck Size
(mm)
Application details/ concrete Application details/ blocks Application details/ brick Application details/ mortar Application details/ slate Application details/ALC Application details/ Japanese wall Application details/ ceramic siding Application details/ metal siding Application details/ gypsum board Application details/ stone Application details/ marble Application details/ roof tile Application details/ extrusion molding cement plates Application details/ porcelain tile Application details/ ceramic tile Application details/ plastic Application details/ vinyl chloride material Application details/ deck plate
6 Day(s) HD type (regular)10.02801654986362040013For drilling holes in concrete, rocks, blocks, brick, etc.Hammer DrillHexagonal Shaft (opposite side 13 mm)optimaloptimalGoodPossiblePossiblePossibleNot suitableNot suitableNot suitableNot suitableoptimalGoodNot suitableNot suitableNot suitableNot suitableNot suitableNot suitablePossible
6 Day(s) HD type (regular)10.52801654986362040020For drilling holes in concrete, rocks, blocks, brick, etc.Hammer DrillHexagonal Shaft (opposite side 13 mm)optimaloptimalGoodPossiblePossiblePossibleNot suitableNot suitableNot suitableNot suitableoptimalGoodNot suitableNot suitableNot suitableNot suitableNot suitableNot suitablePossible
Quote HD type (regular)11.02801654986362040211For drilling holes in concrete, rocks, blocks, brick, etc.Hammer DrillHexagonal Shaft (opposite side 13 mm)optimaloptimalGoodPossiblePossiblePossibleNot suitableNot suitableNot suitableNot suitableoptimalGoodNot suitableNot suitableNot suitableNot suitableNot suitableNot suitablePossible
Quote HD type (regular)11.52801654986362040228For drilling holes in concrete, rocks, blocks, brick, etc.Hammer DrillHexagonal Shaft (opposite side 13 mm)optimaloptimalGoodPossiblePossiblePossibleNot suitableNot suitableNot suitableNot suitableoptimalGoodNot suitableNot suitableNot suitableNot suitableNot suitableNot suitablePossible
6 Day(s) HD type (regular)12.02801654986362040235For drilling holes in concrete, rocks, blocks, brick, etc.Hammer DrillHexagonal Shaft (opposite side 13 mm)optimaloptimalGoodPossiblePossiblePossibleNot suitableNot suitableNot suitableNot suitableoptimalGoodNot suitableNot suitableNot suitableNot suitableNot suitableNot suitablePossible
6 Day(s) HD type (regular)12.52801654986362040037For drilling holes in concrete, rocks, blocks, brick, etc.Hammer DrillHexagonal Shaft (opposite side 13 mm)optimaloptimalGoodPossiblePossiblePossibleNot suitableNot suitableNot suitableNot suitableoptimalGoodNot suitableNot suitableNot suitableNot suitableNot suitableNot suitablePossible
6 Day(s) HD type (regular)12.72801654986362040044For drilling holes in concrete, rocks, blocks, brick, etc.Hammer DrillHexagonal Shaft (opposite side 13 mm)optimaloptimalGoodPossiblePossiblePossibleNot suitableNot suitableNot suitableNot suitableoptimalGoodNot suitableNot suitableNot suitableNot suitableNot suitableNot suitablePossible
6 Day(s) HD type (regular)13.02801654986362040518For drilling holes in concrete, rocks, blocks, brick, etc.Hammer DrillHexagonal Shaft (opposite side 13 mm)optimaloptimalGoodPossiblePossiblePossibleNot suitableNot suitableNot suitableNot suitableoptimalGoodNot suitableNot suitableNot suitableNot suitableNot suitableNot suitablePossible
6 Day(s) HD type (regular)13.52801654986362040471For drilling holes in concrete, rocks, blocks, brick, etc.Hammer DrillHexagonal Shaft (opposite side 13 mm)optimaloptimalGoodPossiblePossiblePossibleNot suitableNot suitableNot suitableNot suitableoptimalGoodNot suitableNot suitableNot suitableNot suitableNot suitableNot suitablePossible
Quote HD type (regular)14.02801654986362040525For drilling holes in concrete, rocks, blocks, brick, etc.Hammer DrillHexagonal Shaft (opposite side 13 mm)optimaloptimalGoodPossiblePossiblePossibleNot suitableNot suitableNot suitableNot suitableoptimalGoodNot suitableNot suitableNot suitableNot suitableNot suitableNot suitablePossible
Quote HD type (regular)14.32801654986362040051For drilling holes in concrete, rocks, blocks, brick, etc.Hammer DrillHexagonal Shaft (opposite side 13 mm)optimaloptimalGoodPossiblePossiblePossibleNot suitableNot suitableNot suitableNot suitableoptimalGoodNot suitableNot suitableNot suitableNot suitableNot suitableNot suitablePossible
6 Day(s) HD type (regular)14.52801654986362040068For drilling holes in concrete, rocks, blocks, brick, etc.Hammer DrillHexagonal Shaft (opposite side 13 mm)optimaloptimalGoodPossiblePossiblePossibleNot suitableNot suitableNot suitableNot suitableoptimalGoodNot suitableNot suitableNot suitableNot suitableNot suitableNot suitablePossible
Quote HD type (regular)15.02801654986362040549For drilling holes in concrete, rocks, blocks, brick, etc.Hammer DrillHexagonal Shaft (opposite side 13 mm)optimaloptimalGoodPossiblePossiblePossibleNot suitableNot suitableNot suitableNot suitableoptimalGoodNot suitableNot suitableNot suitableNot suitableNot suitableNot suitablePossible
Quote HD type (regular)15.52801654986362040846For drilling holes in concrete, rocks, blocks, brick, etc.Hammer DrillHexagonal Shaft (opposite side 13 mm)optimaloptimalGoodPossiblePossiblePossibleNot suitableNot suitableNot suitableNot suitableoptimalGoodNot suitableNot suitableNot suitableNot suitableNot suitableNot suitablePossible
6 Day(s) HD type (regular)16.02801654986362040075For drilling holes in concrete, rocks, blocks, brick, etc.Hammer DrillHexagonal Shaft (opposite side 13 mm)optimaloptimalGoodPossiblePossiblePossibleNot suitableNot suitableNot suitableNot suitableoptimalGoodNot suitableNot suitableNot suitableNot suitableNot suitableNot suitablePossible
Quote HD type (regular)16.52801654986362040303For drilling holes in concrete, rocks, blocks, brick, etc.Hammer DrillHexagonal Shaft (opposite side 13 mm)optimaloptimalGoodPossiblePossiblePossibleNot suitableNot suitableNot suitableNot suitableoptimalGoodNot suitableNot suitableNot suitableNot suitableNot suitableNot suitablePossible
6 Day(s) HD type (regular)17.02801654986362040082For drilling holes in concrete, rocks, blocks, brick, etc.Hammer DrillHexagonal Shaft (opposite side 13 mm)optimaloptimalGoodPossiblePossiblePossibleNot suitableNot suitableNot suitableNot suitableoptimalGoodNot suitableNot suitableNot suitableNot suitableNot suitableNot suitablePossible
Quote HD type (regular)17.52801654986362040099For drilling holes in concrete, rocks, blocks, brick, etc.Hammer DrillHexagonal Shaft (opposite side 13 mm)optimaloptimalGoodPossiblePossiblePossibleNot suitableNot suitableNot suitableNot suitableoptimalGoodNot suitableNot suitableNot suitableNot suitableNot suitableNot suitablePossible
6 Day(s) HD type (regular)18.02801654986362040105For drilling holes in concrete, rocks, blocks, brick, etc.Hammer DrillHexagonal Shaft (opposite side 13 mm)optimaloptimalGoodPossiblePossiblePossibleNot suitableNot suitableNot suitableNot suitableoptimalGoodNot suitableNot suitableNot suitableNot suitableNot suitableNot suitablePossible

50 Pieces Per Package

Quote HD type (regular)18.52801654986362040860For drilling holes in concrete, rocks, blocks, brick, etc.Hammer DrillHexagonal Shaft (opposite side 13 mm)optimaloptimalGoodPossiblePossiblePossibleNot suitableNot suitableNot suitableNot suitableoptimalGoodNot suitableNot suitableNot suitableNot suitableNot suitableNot suitablePossible
6 Day(s) HD type (regular)19.02801654986362040112For drilling holes in concrete, rocks, blocks, brick, etc.Hammer DrillHexagonal Shaft (opposite side 13 mm)optimaloptimalGoodPossiblePossiblePossibleNot suitableNot suitableNot suitableNot suitableoptimalGoodNot suitableNot suitableNot suitableNot suitableNot suitableNot suitablePossible
Quote HD type (regular)19.52801654986362040310For drilling holes in concrete, rocks, blocks, brick, etc.Hammer DrillHexagonal Shaft (opposite side 13 mm)optimaloptimalGoodPossiblePossiblePossibleNot suitableNot suitableNot suitableNot suitableoptimalGoodNot suitableNot suitableNot suitableNot suitableNot suitableNot suitablePossible
Quote HD type (regular)19.72801654986362041003For drilling holes in concrete, rocks, blocks, brick, etc.Hammer DrillHexagonal Shaft (opposite side 13 mm)optimaloptimalGoodPossiblePossiblePossibleNot suitableNot suitableNot suitableNot suitableoptimalGoodNot suitableNot suitableNot suitableNot suitableNot suitableNot suitablePossible
6 Day(s) HD type (regular)20.02801654986362040327For drilling holes in concrete, rocks, blocks, brick, etc.Hammer DrillHexagonal Shaft (opposite side 13 mm)optimaloptimalGoodPossiblePossiblePossibleNot suitableNot suitableNot suitableNot suitableoptimalGoodNot suitableNot suitableNot suitableNot suitableNot suitableNot suitablePossible
Quote HD type (regular)20.52801654986362040877For drilling holes in concrete, rocks, blocks, brick, etc.Hammer DrillHexagonal Shaft (opposite side 13 mm)optimaloptimalGoodPossiblePossiblePossibleNot suitableNot suitableNot suitableNot suitableoptimalGoodNot suitableNot suitableNot suitableNot suitableNot suitableNot suitablePossible
Quote HD type (regular)21.02801654986362040556For drilling holes in concrete, rocks, blocks, brick, etc.Hammer DrillHexagonal Shaft (opposite side 13 mm)optimaloptimalGoodPossiblePossiblePossibleNot suitableNot suitableNot suitableNot suitableoptimalGoodNot suitableNot suitableNot suitableNot suitableNot suitableNot suitablePossible
Quote HD type (regular)21.52801654986362040129For drilling holes in concrete, rocks, blocks, brick, etc.Hammer DrillHexagonal Shaft (opposite side 13 mm)optimaloptimalGoodPossiblePossiblePossibleNot suitableNot suitableNot suitableNot suitableoptimalGoodNot suitableNot suitableNot suitableNot suitableNot suitableNot suitablePossible
6 Day(s) HD type (regular)22.02801654986362040136For drilling holes in concrete, rocks, blocks, brick, etc.Hammer DrillHexagonal Shaft (opposite side 13 mm)optimaloptimalGoodPossiblePossiblePossibleNot suitableNot suitableNot suitableNot suitableoptimalGoodNot suitableNot suitableNot suitableNot suitableNot suitableNot suitablePossible
Quote HD type (regular)22.52801654986362040853For drilling holes in concrete, rocks, blocks, brick, etc.Hammer DrillHexagonal Shaft (opposite side 13 mm)optimaloptimalGoodPossiblePossiblePossibleNot suitableNot suitableNot suitableNot suitableoptimalGoodNot suitableNot suitableNot suitableNot suitableNot suitableNot suitablePossible
Quote HD type (regular)23.02801654986362040334For drilling holes in concrete, rocks, blocks, brick, etc.Hammer DrillHexagonal Shaft (opposite side 13 mm)optimaloptimalGoodPossiblePossiblePossibleNot suitableNot suitableNot suitableNot suitableoptimalGoodNot suitableNot suitableNot suitableNot suitableNot suitableNot suitablePossible
Quote HD type (regular)23.52801654986362041010For drilling holes in concrete, rocks, blocks, brick, etc.Hammer DrillHexagonal Shaft (opposite side 13 mm)optimaloptimalGoodPossiblePossiblePossibleNot suitableNot suitableNot suitableNot suitableoptimalGoodNot suitableNot suitableNot suitableNot suitableNot suitableNot suitablePossible
Quote HD type (regular)24.02801654986362040563For drilling holes in concrete, rocks, blocks, brick, etc.Hammer DrillHexagonal Shaft (opposite side 13 mm)optimaloptimalGoodPossiblePossiblePossibleNot suitableNot suitableNot suitableNot suitableoptimalGoodNot suitableNot suitableNot suitableNot suitableNot suitableNot suitablePossible
Quote HD type (regular)24.52801654986362040907For drilling holes in concrete, rocks, blocks, brick, etc.Hammer DrillHexagonal Shaft (opposite side 13 mm)optimaloptimalGoodPossiblePossiblePossibleNot suitableNot suitableNot suitableNot suitableoptimalGoodNot suitableNot suitableNot suitableNot suitableNot suitableNot suitablePossible
Quote HD type (regular)25.02801654986362040143For drilling holes in concrete, rocks, blocks, brick, etc.Hammer DrillHexagonal Shaft (opposite side 13 mm)optimaloptimalGoodPossiblePossiblePossibleNot suitableNot suitableNot suitableNot suitableoptimalGoodNot suitableNot suitableNot suitableNot suitableNot suitableNot suitablePossible
Quote HD type (regular)25.52801654986362040150For drilling holes in concrete, rocks, blocks, brick, etc.Hammer DrillHexagonal Shaft (opposite side 13 mm)optimaloptimalGoodPossiblePossiblePossibleNot suitableNot suitableNot suitableNot suitableoptimalGoodNot suitableNot suitableNot suitableNot suitableNot suitableNot suitablePossible
6 Day(s) HD type (regular)26.02801654986362040495For drilling holes in concrete, rocks, blocks, brick, etc.Hammer DrillHexagonal Shaft (opposite side 13 mm)optimaloptimalGoodPossiblePossiblePossibleNot suitableNot suitableNot suitableNot suitableoptimalGoodNot suitableNot suitableNot suitableNot suitableNot suitableNot suitablePossible
Quote HD type (regular)26.52801654986362040884For drilling holes in concrete, rocks, blocks, brick, etc.Hammer DrillHexagonal Shaft (opposite side 13 mm)optimaloptimalGoodPossiblePossiblePossibleNot suitableNot suitableNot suitableNot suitableoptimalGoodNot suitableNot suitableNot suitableNot suitableNot suitableNot suitablePossible
Quote HD type (regular)27.02801654986362040891For drilling holes in concrete, rocks, blocks, brick, etc.Hammer DrillHexagonal Shaft (opposite side 13 mm)optimaloptimalGoodPossiblePossiblePossibleNot suitableNot suitableNot suitableNot suitableoptimalGoodNot suitableNot suitableNot suitableNot suitableNot suitableNot suitablePossible
6 Day(s) HD type (regular)28.02801654986362040167For drilling holes in concrete, rocks, blocks, brick, etc.Hammer DrillHexagonal Shaft (opposite side 13 mm)optimaloptimalGoodPossiblePossiblePossibleNot suitableNot suitableNot suitableNot suitableoptimalGoodNot suitableNot suitableNot suitableNot suitableNot suitableNot suitablePossible
Quote HD type (regular)28.52801654986362040914For drilling holes in concrete, rocks, blocks, brick, etc.Hammer DrillHexagonal Shaft (opposite side 13 mm)optimaloptimalGoodPossiblePossiblePossibleNot suitableNot suitableNot suitableNot suitableoptimalGoodNot suitableNot suitableNot suitableNot suitableNot suitableNot suitablePossible

5 Pieces Per Package

Quote HD type (regular)29.02801654986362040204For drilling holes in concrete, rocks, blocks, brick, etc.Hammer DrillHexagonal Shaft (opposite side 13 mm)optimaloptimalGoodPossiblePossiblePossibleNot suitableNot suitableNot suitableNot suitableoptimalGoodNot suitableNot suitableNot suitableNot suitableNot suitableNot suitablePossible
Quote HD type (regular)29.52801654986362041027For drilling holes in concrete, rocks, blocks, brick, etc.Hammer DrillHexagonal Shaft (opposite side 13 mm)optimaloptimalGoodPossiblePossiblePossibleNot suitableNot suitableNot suitableNot suitableoptimalGoodNot suitableNot suitableNot suitableNot suitableNot suitableNot suitablePossible
Quote HD type (regular)30.02801654986362040341For drilling holes in concrete, rocks, blocks, brick, etc.Hammer DrillHexagonal Shaft (opposite side 13 mm)optimaloptimalGoodPossiblePossiblePossibleNot suitableNot suitableNot suitableNot suitableoptimalGoodNot suitableNot suitableNot suitableNot suitableNot suitableNot suitablePossible
Quote HD type (regular)32.02801654986362040174For drilling holes in concrete, rocks, blocks, brick, etc.Hammer DrillHexagonal Shaft (opposite side 13 mm)optimaloptimalGoodPossiblePossiblePossibleNot suitableNot suitableNot suitableNot suitableoptimalGoodNot suitableNot suitableNot suitableNot suitableNot suitableNot suitablePossible
Quote HD type (regular)33.02801654986362040921For drilling holes in concrete, rocks, blocks, brick, etc.Hammer DrillHexagonal Shaft (opposite side 13 mm)optimaloptimalGoodPossiblePossiblePossibleNot suitableNot suitableNot suitableNot suitableoptimalGoodNot suitableNot suitableNot suitableNot suitableNot suitableNot suitablePossible
Quote HD type (regular)35.02801654986362040181For drilling holes in concrete, rocks, blocks, brick, etc.Hammer DrillHexagonal Shaft (opposite side 13 mm)optimaloptimalGoodPossiblePossiblePossibleNot suitableNot suitableNot suitableNot suitableoptimalGoodNot suitableNot suitableNot suitableNot suitableNot suitableNot suitablePossible
Quote HD type (regular)36.02801654986362040938For drilling holes in concrete, rocks, blocks, brick, etc.Hammer DrillHexagonal Shaft (opposite side 13 mm)optimaloptimalGoodPossiblePossiblePossibleNot suitableNot suitableNot suitableNot suitableoptimalGoodNot suitableNot suitableNot suitableNot suitableNot suitableNot suitablePossible
Quote HD type (regular)38.02801654986362040198For drilling holes in concrete, rocks, blocks, brick, etc.Hammer DrillHexagonal Shaft (opposite side 13 mm)optimaloptimalGoodPossiblePossiblePossibleNot suitableNot suitableNot suitableNot suitableoptimalGoodNot suitableNot suitableNot suitableNot suitableNot suitableNot suitablePossible
Quote HD type (regular)40.02801654986362040570For drilling holes in concrete, rocks, blocks, brick, etc.Hammer DrillHexagonal Shaft (opposite side 13 mm)optimaloptimalGoodPossiblePossiblePossibleNot suitableNot suitableNot suitableNot suitableoptimalGoodNot suitableNot suitableNot suitableNot suitableNot suitableNot suitablePossible
Quote LD Type (Long Size)10.05053854986362040587For drilling holes in concrete, rocks, blocks, brick, etc.Hammer DrillHexagonal Shaft (opposite side 13 mm)optimaloptimalGoodPossiblePossiblePossibleNot suitableNot suitableNot suitableNot suitableoptimalGoodNot suitableNot suitableNot suitableNot suitableNot suitableNot suitablePossible
4 Day(s) LD Type (Long Size)10.55053854986362040594For drilling holes in concrete, rocks, blocks, brick, etc.Hammer DrillHexagonal Shaft (opposite side 13 mm)optimaloptimalGoodPossiblePossiblePossibleNot suitableNot suitableNot suitableNot suitableoptimalGoodNot suitableNot suitableNot suitableNot suitableNot suitableNot suitablePossible
Quote LD Type (Long Size)11.05053854986362040600For drilling holes in concrete, rocks, blocks, brick, etc.Hammer DrillHexagonal Shaft (opposite side 13 mm)optimaloptimalGoodPossiblePossiblePossibleNot suitableNot suitableNot suitableNot suitableoptimalGoodNot suitableNot suitableNot suitableNot suitableNot suitableNot suitablePossible
Quote LD Type (Long Size)12.05053854986362040617For drilling holes in concrete, rocks, blocks, brick, etc.Hammer DrillHexagonal Shaft (opposite side 13 mm)optimaloptimalGoodPossiblePossiblePossibleNot suitableNot suitableNot suitableNot suitableoptimalGoodNot suitableNot suitableNot suitableNot suitableNot suitableNot suitablePossible
4 Day(s) LD Type (Long Size)12.55053854986362040624For drilling holes in concrete, rocks, blocks, brick, etc.Hammer DrillHexagonal Shaft (opposite side 13 mm)optimaloptimalGoodPossiblePossiblePossibleNot suitableNot suitableNot suitableNot suitableoptimalGoodNot suitableNot suitableNot suitableNot suitableNot suitableNot suitablePossible
4 Day(s) LD Type (Long Size)12.75053854986362040631For drilling holes in concrete, rocks, blocks, brick, etc.Hammer DrillHexagonal Shaft (opposite side 13 mm)optimaloptimalGoodPossiblePossiblePossibleNot suitableNot suitableNot suitableNot suitableoptimalGoodNot suitableNot suitableNot suitableNot suitableNot suitableNot suitablePossible
Quote LD Type (Long Size)13.05053854986362040945For drilling holes in concrete, rocks, blocks, brick, etc.Hammer DrillHexagonal Shaft (opposite side 13 mm)optimaloptimalGoodPossiblePossiblePossibleNot suitableNot suitableNot suitableNot suitableoptimalGoodNot suitableNot suitableNot suitableNot suitableNot suitableNot suitablePossible
Quote LD Type (Long Size)13.55053854986362042505For drilling holes in concrete, rocks, blocks, brick, etc.Hammer DrillHexagonal Shaft (opposite side 13 mm)optimaloptimalGoodPossiblePossiblePossibleNot suitableNot suitableNot suitableNot suitableoptimalGoodNot suitableNot suitableNot suitableNot suitableNot suitableNot suitablePossible
Quote LD Type (Long Size)14.05053854986362040952For drilling holes in concrete, rocks, blocks, brick, etc.Hammer DrillHexagonal Shaft (opposite side 13 mm)optimaloptimalGoodPossiblePossiblePossibleNot suitableNot suitableNot suitableNot suitableoptimalGoodNot suitableNot suitableNot suitableNot suitableNot suitableNot suitablePossible
Quote LD Type (Long Size)14.35053854986362040648For drilling holes in concrete, rocks, blocks, brick, etc.Hammer DrillHexagonal Shaft (opposite side 13 mm)optimaloptimalGoodPossiblePossiblePossibleNot suitableNot suitableNot suitableNot suitableoptimalGoodNot suitableNot suitableNot suitableNot suitableNot suitableNot suitablePossible
4 Day(s) LD Type (Long Size)14.55053854986362040655For drilling holes in concrete, rocks, blocks, brick, etc.Hammer DrillHexagonal Shaft (opposite side 13 mm)optimaloptimalGoodPossiblePossiblePossibleNot suitableNot suitableNot suitableNot suitableoptimalGoodNot suitableNot suitableNot suitableNot suitableNot suitableNot suitablePossible

Loading...กำลังโหลด …

 

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)