Aluminum Zoom 480, 4 Levels

Aluminum Zoom 480, 4 Levels

Standard Unit Price:
-
Days to Ship :
3 Day(s) or more

4-stage extendibility

Basic Specifications

  • Product Type 1
    Dry Wiper
  • Length(mm)
    1590~4800
  • Other
    Spare
  • Longest(cm)
    480
  • Shortest(cm)
    159
  • JAN Code
    4979404233429
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
3 Day(s) or more
-

Part Number : 28536
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type 1
    Dry Wiper
  • Length(mm)
    1590~4800
  • Other
    Spare
  • Longest(cm)
    480
  • Shortest(cm)
    159
  • JAN Code
    4979404233429
  • Mass(g)
    1250
  • Feature 1
    4-Level Extension

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)