• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.

Colored Sun Dust Cloth [10 Sheets]

Colored Sun Dust Cloth [10 Sheets]

[Features]
· 5 color variations allow you to divide usage locations by color.
[Usage examples]
· Schools: for classrooms, floors, desks, windows, restrooms, by class, etc.
· Factories: manage processes by color
· Hospitals: Hygiene management through zoning

Part Number
58004
58005
58006
58007
58010
Part NumberVolume DiscountDays to Shipวันจัดส่งColor JAN Code Weight
(g)
Material Use Amount Of Content
10 Day(s) or more Yellow497940424276645CottonSorting by place of use possible with 5 color variations. [Use example] School: For classrooms, floors, desks, windows, toilets, classes, etc. Factory: Management through color-coding by process. Hospital: Hygiene management through zoning, etc.1 pc.
10 Day(s) or more Green497940424277345CottonSorting by place of use possible with 5 color variations. [Use example] School: For classrooms, floors, desks, windows, toilets, classes, etc. Factory: Management through color-coding by process. Hospital: Hygiene management through zoning, etc.1 pc.
10 Day(s) or more Blue497940424278045CottonSorting by place of use possible with 5 color variations. [Use example] School: For classrooms, floors, desks, windows, toilets, classes, etc. Factory: Management through color-coding by process. Hospital: Hygiene management through zoning, etc.1 pc.
10 Day(s) or more Pink497940424279745CottonSorting by place of use possible with 5 color variations. [Use example] School: For classrooms, floors, desks, windows, toilets, classes, etc. Factory: Management through color-coding by process. Hospital: Hygiene management through zoning, etc.1 pc.
10 Day(s) or more White497940424281045Cotton-1 pc.

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Product Model Towel Wipes Size(mm) 200×280 Body / Option Main Body
Amount Of Content 1 pc.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)