• กรณีที่ไม่สามารถติดต่อเบอร์ 038-959200 รบกวนลูกค้าติดต่อที่เบอร์โทร.ชั่วคราว 033-010861-6 หรือ email cs@misumi.co.th ขออภัยในความไม่สะดวก
    If you cannot contact via 038-959200, Please contact temporary phone number 033-010861-6 or email cs@misumi.co.th, we apologize for any inconvenience.
Mobile Poncho "Very Warm Poncho"

Mobile Poncho "Very Warm Poncho"

Standard Unit Price:
-
Days to Ship :
10 Day(s) or more

Superior heat retention and excellent wind and water resistance. Can be used as a blanket in an emergency. Can also be used under a kotatsu (Japanese foot warmer).

Basic Specifications

  • Product Model
    Protection Supplies
  • Size
    Configurable
  • Size(cm)
    140x190
  • Standard Height Adjustment(cm)
    160~180
  • String Length(cm)
    150
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
10 Day(s) or more
-

Part Number : 4082115903
Days to Ship 10 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Protection Supplies
  • Size
    Configurable
  • Size(cm)
    140x190
  • Standard Height Adjustment(cm)
    160~180
  • String Length(cm)
    150

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)