• กรณีที่ไม่สามารถติดต่อเบอร์ 038-959200 รบกวนลูกค้าติดต่อที่เบอร์โทร.ชั่วคราว 033-010861-6 หรือ email cs@misumi.co.th ขออภัยในความไม่สะดวก
    If you cannot contact via 038-959200, Please contact temporary phone number 033-010861-6 or email cs@misumi.co.th, we apologize for any inconvenience.
Work Apron, Box Apron NS30

Work Apron, Box Apron NS30

Standard Unit Price:
-
Days to Ship :
4 Day(s) or more

An apron with a water-repellent and dirt-resistant finish. Perfect for working in the garden, etc.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Color

Refine by

  • Multicolor
  • Navy Blue
  • Clear
Color Detail

Refine by

  • Maroon
  • Navy
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Navy Blue
Navy
4 Day(s) or more
-

Part Number : R9473804115
Days to Ship 4 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Aprons (Full Chest)
  • Specifications
    Waterproof
  • Color
    Navy Blue
  • Length (cm)
    82
  • Width (cm)
    102
  • Color Detail
    Navy
  • Material Quality
    65% Polyester, 35% Cotton
  • Detail Description
    Water-repellent and will not let water leak through even if spilled accidentally. Stain-resistant and will not get dirty easily.
1 pc.
Multicolor
Maroon
4 Day(s) or more
-

Part Number : R9473804117
Days to Ship 4 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Aprons (Full Chest)
  • Specifications
    Waterproof
  • Color
    Multicolor
  • Length (cm)
    82
  • Width (cm)
    102
  • Color Detail
    Maroon
  • Material Quality
    65% Polyester, 35% Cotton
  • Detail Description
    Water-repellent and will not let water leak through even if spilled accidentally. Stain-resistant and will not get dirty easily.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)