All-Mighty Socket 3/8

Part Number
S3-06
S3-08
S3-10
S3-11
S3-12
S3-13
S3-14
S3-15
S3-17
S3-19
S3-21
S3-22
S3-24
Part NumberVolume DiscountDays to Shipวันจัดส่งWidth across flat dimension (S Measurement) Cord JAN Code Supported bolt and nut size round Supported bolt and nut size hexagonal Supported bolt and nut size square Supported bolt and nut size hexalobular Supported bolt and nut size knurled Application
4 Day(s) or more 6819246495445830731961/45E88Works with 5 sizes of bolts and nuts.
4 Day(s) or more 8819248495445830732685/16-E10-Works with 5 sizes of bolts and nuts.
5 Day(s) or more 108192504954458307333103/88E1212Works with 5 sizes of bolts and nuts.
6 Day(s) or more 118192514954458307340117/169E1414Works with 5 sizes of bolts and nuts.
4 Day(s) or more 1281925249544583073571215/3210E16-Works with 5 sizes of bolts and nuts.
4 Day(s) or more 138192534954458307364131/2--16Works with 5 sizes of bolts and nuts.
4 Day(s) or more 148192544954458307371149/16-E18-Works with 5 sizes of bolts and nuts.
4 Day(s) or more 1581925549544583073881519/3212--Works with 5 sizes of bolts and nuts.
5 Day(s) or more 1781925749544583073951721/3214--Works with 5 sizes of bolts and nuts.
2 Day(s) or more 198192594954458307401193/4-E24-Works with 5 sizes of bolts and nuts.
4 Day(s) or more 2181926149544583074182113/1617--Works with 5 sizes of bolts and nuts.
4 Day(s) or more 228192624954458307425227/818--Works with 5 sizes of bolts and nuts.
5 Day(s) or more 2481926449544583074492415/1619--Works with 5 sizes of bolts and nuts.

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Single Product/Set Classification Single Item Socket Application For handwork Insertion Angle (Shaft measurement when electric drill) (mm) 9.5
Socket shape Special

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)