• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

All-Mighty Socket 1/4

All-Mighty Socket 1/4
  • Volume Discount

Supports 5 sizes of bolts and nuts.

Part Number
S2-04
S2-05
S2-06
S2-08
S2-055
S2-10
S2-11
S2-12
S2-13
S2-14
Part NumberVolume DiscountDays to Shipวันจัดส่งWidth across flat dimension (S Measurement) Cord JAN Code Supported bolt and nut size round Supported bolt and nut size hexagonal Supported bolt and nut size square Supported bolt and nut size hexalobular Supported bolt and nut size knurled Application
Available 4 Day(s) or more 4819203495445830721045/32-E55Works with 5 sizes of bolts and nuts.
Available 4 Day(s) or more 581920449544583072275-4-6Works with 5 sizes of bolts and nuts.
Available 4 Day(s) or more 6819206495445830724161/45E88Works with 5 sizes of bolts and nuts.
Available 4 Day(s) or more 8819208495445830725885/16-E10-Works with 5 sizes of bolts and nuts.
Available 4 Day(s) or more 5.581920549544583072345.57/324.5--Works with 5 sizes of bolts and nuts.
4 Day(s) or more 108192104954458307265103/88E1212Works with 5 sizes of bolts and nuts.
Available 4 Day(s) or more 118192114954458307272117/169E1414Works with 5 sizes of bolts and nuts.
Available 4 Day(s) or more 1281921249544583072891215/3210E16-Works with 5 sizes of bolts and nuts.
5 Day(s) or more 138192134954458307296131/2--16Works with 5 sizes of bolts and nuts.
5 Day(s) or more 148192144954458307303149/16-E18-Works with 5 sizes of bolts and nuts.

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Single Product/Set Classification Single Item Socket Application For handwork Insertion Angle (Shaft measurement when electric drill) (mm) 6.35
Socket shape Special

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)