Medium lightweight rack (shelf)

Medium lightweight rack (shelf)

A bolt-less type medium/light weight rack that can be easily assembled and for which each shelf has a load resistance of 200 kg.
[Features]
· The strut shape is a 40 × 40 mm C-type resistant to twisting. Medium and light weight racks that feature a robust structure and can be assembled easily.
· Shelf plate thickness: 35 mm (frame portion). Shelf height can be freely adjusted in 25 mm increments to match the sizes of stored items.
· Bolt-less type that doesn't use screws.
· Adopts a resin base that doesn't damage floors. Horizontal connections enable struts to be shared for enhanced economy.
· Can be installed in narrow spaces and items with a depth of 300 mm can be stored.
[Applications]
· For use in all kinds of spaces including homes or businesses, or warehouses to store large and heavy items.
· Features a soft ivory color that is ideal for use in offices.

(i)Caution

  • Connected-type: Because the connected model is a product designed to be connected, there are two fewer vertical struts than the single unit model. Customers who desire a single unit assembly should select the connected-type single unit model.
Part Number
2LS-6330-5-IV
2LS-6330-5R-IV
2LS-6345-5-IV
2LS-6345-5R-IV
2LS-6360-5-IV
2LS-6360-5R-IV
2LS-6430-5-IV
2LS-6430-5R-IV
2LS-6445-5-IV
2LS-6445-5R-IV
2LS-6460-5-IV
2LS-6460-5R-IV
2LS-6530-5-IV
2LS-6530-5R-IV
2LS-6545-5-IV
2LS-6545-5R-IV
2LS-6560-5-IV
2LS-6560-5R-IV
2LS-6630-5-IV
2LS-6630-5R-IV
2LS-6645-5-IV
2LS-6645-5R-IV
2LS-6660-5-IV
2LS-6660-5R-IV
2LS-7330-6-IV
2LS-7330-6R-IV
2LS-7345-6-IV
2LS-7345-6R-IV
2LS-7360-6-IV
2LS-7360-6R-IV
2LS-7430-6-IV
2LS-7430-6R-IV
2LS-7445-6-IV
2LS-7445-6R-IV
2LS-7460-6-IV
2LS-7460-6R-IV
2LS-7530-6-IV
2LS-7530-6R-IV
2LS-7545-6-IV
2LS-7545-6R-IV
2LS-7560-6-IV
2LS-7560-6R-IV
2LS-7630-6-IV
2LS-7630-6R-IV
2LS-7645-6-IV
2LS-7645-6R-IV
2LS-7660-6-IV
2LS-7660-6R-IV
2LS-8330-7-IV
2LS-8330-7R-IV
2LS-8345-7-IV
2LS-8345-7R-IV
2LS-8360-7-IV
2LS-8360-7R-IV
2LS-8430-7-IV
2LS-8430-7R-IV
2LS-8445-7-IV
2LS-8445-7R-IV
2LS-8460-7-IV
2LS-8460-7R-IV
Part NumberVolume DiscountDays to Shipวันจัดส่งConnecting type Frontage
(mm)
Depth
(mm)
Height
(mm)
Number of Top/Bottom Shelf Levels
(Level)
Width Dimensions
(mm)
Amount Of Content
5 Day(s) or more Standalone Type90030018005-1 unit
5 Day(s) or more Added connectable type (2 supports)900300180058601 unit
5 Day(s) or more Standalone Type90045018005-1 unit
5 Day(s) or more Added connectable type (2 supports)900450180058601 unit
5 Day(s) or more Standalone Type90060018005-1 unit
5 Day(s) or more Added connectable type (2 supports)900600180058601 unit
5 Day(s) or more Standalone Type120030018005-1 unit
5 Day(s) or more Added connectable type (2 supports)12003001800511601 unit
5 Day(s) or more Standalone Type120045018005-1 unit
5 Day(s) or more Added connectable type (2 supports)12004501800511601 unit
5 Day(s) or more Standalone Type120060018005-1 unit
5 Day(s) or more Added connectable type (2 supports)12006001800511601 unit
5 Day(s) or more Standalone Type150030018005-1 unit
5 Day(s) or more Added connectable type (2 supports)15003001800514601 unit
5 Day(s) or more Standalone Type150045018005-1 unit
5 Day(s) or more Added connectable type (2 supports)15004501800514601 unit
5 Day(s) or more Standalone Type150060018005-1 unit
5 Day(s) or more Added connectable type (2 supports)15006001800514601 unit
5 Day(s) or more Standalone Type180030018005-1 unit
5 Day(s) or more Added connectable type (2 supports)18003001800517601 unit
5 Day(s) or more Standalone Type180045018005-1 unit
5 Day(s) or more Added connectable type (2 supports)18004501800517601 unit
5 Day(s) or more Standalone Type180060018005-1 unit
5 Day(s) or more Added connectable type (2 supports)18006001800517601 unit
5 Day(s) or more Standalone Type90030021006-1 unit
5 Day(s) or more Added connectable type (2 supports)900300210068601 unit
5 Day(s) or more Standalone Type90045021006-1 unit
5 Day(s) or more Added connectable type (2 supports)900450210068601 unit
5 Day(s) or more Standalone Type90060021006-1 unit
5 Day(s) or more Added connectable type (2 supports)900600210068601 unit
5 Day(s) or more Standalone Type120030021006-1 unit
5 Day(s) or more Added connectable type (2 supports)12003002100611601 unit
5 Day(s) or more Standalone Type120045021006-1 unit
5 Day(s) or more Added connectable type (2 supports)12004502100611601 unit
5 Day(s) or more Standalone Type120060021006-1 unit
5 Day(s) or more Added connectable type (2 supports)12006002100611601 unit
5 Day(s) or more Standalone Type150030021006-1 unit
5 Day(s) or more Added connectable type (2 supports)15003002100614601 unit
5 Day(s) or more Standalone Type150045021006-1 unit
5 Day(s) or more Added connectable type (2 supports)15004502100614601 unit
5 Day(s) or more Standalone Type150060021006-1 unit
5 Day(s) or more Added connectable type (2 supports)15006002100614601 unit
5 Day(s) or more Standalone Type180030021006-1 unit
5 Day(s) or more Added connectable type (2 supports)18003002100617601 unit
5 Day(s) or more Standalone Type180045021006-1 unit
5 Day(s) or more Added connectable type (2 supports)18004502100617601 unit
5 Day(s) or more Standalone Type180060021006-1 unit
5 Day(s) or more Added connectable type (2 supports)18006002100617601 unit
5 Day(s) or more Standalone Type90030024007-1 unit
5 Day(s) or more Added connectable type (2 supports)900300240078601 unit
5 Day(s) or more Standalone Type90045024007-1 unit
5 Day(s) or more Added connectable type (2 supports)900450240078601 unit
5 Day(s) or more Standalone Type90060024007-1 unit
5 Day(s) or more Added connectable type (2 supports)900600240078601 unit
5 Day(s) or more Standalone Type120030024007-1 unit
5 Day(s) or more Added connectable type (2 supports)12003002400711601 unit
5 Day(s) or more Standalone Type120045024007-1 unit
5 Day(s) or more Added connectable type (2 supports)12004502400711601 unit
5 Day(s) or more Standalone Type120060024007-1 unit
5 Day(s) or more Added connectable type (2 supports)12006002400711601 unit

Loading...กำลังโหลด …

Basic Informationข้อมูลพื้นฐาน

Material Steel Product Type Lightweight Type (Up to 200 kg) Uniform Load Capacity(kg/grade) 200
Color Ivory Amount Of Content 1 unit