• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 13:00 21/1/2018 to 4:00 22/1/2018. We apologize for the inconvenience.

Prohibition Sign "Sign Cube"

Part Number

Configured Part Number is shown.

Part Number
874-012
874-122
Part NumberVolume DiscountDays to ShipDisplay Content Longitudinal
(mm)
Thickness
(mm)
Color Indication Surface Set Content Mass
(g)
Amount Of Content
22 Day(s) No parking403650Yellow(Both Faces)Sign Size: 445 x 445 x 1 mm Thickness, Sign Material: Transparent PET Resin (Holes, 3 on Top, 2 on Meddle, 2 on Bottom)50001 unit
22 Day(s) Keep out650403Yellow(Both Faces)Transparent PET Resin (3 upper, 2 middle, 2 lower holes) Back print50001 unit

Loading...

  1. 1

Basic Information

Product Model Safety Sign Detailed Sorting Prohibition Signs Details Model Sign Cube
Material (Body) High Density Polyethylene Side(mm) 835 Amount Of Content 1 unit

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)