• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Eco Cold-Proof Coat 8280

Part Number
8280-003-3L
8280-003-4L
8280-003-5L
8280-003-L
8280-003-LL
8280-003-M
8280-003-S
8280-008-3L
8280-008-4L
8280-008-5L
8280-008-L
8280-008-LL
8280-008-M
8280-008-S
8280-010-3L
8280-010-4L
8280-010-5L
8280-010-L
8280-010-LL
8280-010-M
8280-010-S
Part NumberVolume DiscountDays to Shipวันจัดส่งColor (Group) Size Color Details Dress length
(cm)
Shoulder width
(cm)
Sleeve Length
(cm)
Around Chest
(cm)
Amount Of Content
6 Day(s) or more Gray3 LSilver gray8760621411 Pair
6 Day(s) or more Gray4 LSilver gray8762631471 Pair
6 Day(s) or more Gray5 LSilver gray8764641531 Pair
6 Day(s) or more GrayLSilver gray8356601291 Pair
6 Day(s) or more GrayLLSilver gray8558611351 Pair
6 Day(s) or more GrayMSilver gray8154591231 Pair
6 Day(s) or more GraySSilver gray7952581171 Pair
6 Day(s) or more Navy Blue3 LDeep Navy8760621411 Pair
6 Day(s) or more Navy Blue4 LDeep Navy8762631471 Pair
6 Day(s) or more Navy Blue5 LDeep Navy8764641531 Pair
6 Day(s) or more Navy BlueLDeep Navy8356601291 Pair
6 Day(s) or more Navy BlueLLDeep Navy8558611351 Pair
6 Day(s) or more Navy BlueMDeep Navy8154591231 Pair
6 Day(s) or more Navy BlueSDeep Navy7952581171 Pair
6 Day(s) or more Black3 LBlack8760621411 Pair
6 Day(s) or more Black4 LBlack8762631471 Pair
6 Day(s) or more Black5 LBlack8764641531 Pair
6 Day(s) or more BlackLBlack8356601291 Pair
6 Day(s) or more BlackLLBlack8558611351 Pair
6 Day(s) or more BlackMBlack8154591231 Pair
6 Day(s) or more BlackSBlack7952581171 Pair

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Commodity Classification Coats Specifications For Men Main Raw Material Polyester 100%
Long Water Repellent Processing None Antistatic material Included Material: Padding Polyester 100%
Material (Lining) Composition Polyester 100% Lining Taffeta Hood Removable Brush
Magic Tape Flap Pockets / Placket Pocket Inner Pocket Outer material Eco Twill
Amount Of Content 1 Pair

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)