• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Carpentry for Furnishing

Carpentry for Furnishing

[Features]
· The base metal is entirely laser machined for high accuracy.
· Uses an ultra fine particle, highly hard, highly resistant premium tip.
· Fluorine coating specification.
· Application: Original design for use according to the model used.
· It is recommended for cutting of general timber, laminated wood, etc.
· Top-class durability special carbide insert: Ultra fine particles, high hardness, and high resistance force improve durability.
· Black fluorine coating: Smooth vertical, horizontal, and diagonal cutting. N-Slit: Improved anti-vibration and noise reduction effects reduce issues caused by noise, chattering and scorching.

PDF

Japanese Only

 
Part Number
99163
99164
99165
Part NumberVolume DiscountDays to Shipวันจัดส่งOutside Diameter
(mm)
Quote 147
Quote 165
Quote 190

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Work Material Wood Blade Thickness(mm) 1.5 Number of Cutting Teeth(P) 52
Use For Manufacturing Compatible cutting material General wood, laminated wood, fancy plywood and decoration

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)