• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Rubber Hand Deluxe

Part Number
WH-050-LL
Part NumberVolume DiscountDays to Shipวันจัดส่งMass
(g)
Features Surface Material Inner Lining Material Amount Of Content
4 Day(s) or more 96Made of soft natural rubber which is resistant to punctures and tearing. The palms and finger tips have been applied with a special anti-slip processing for a powerful grip. The inside of the gloves is piled so they can be put on and taken off smoothly.Natural RubberCotton1 Pair

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Product Type Natural Rubber Application For work Size LL
Total Length(cm) 27.0 Around Palm(cm) 24.6 Length of Middle Finger(cm) 8.6
Color Black Trusco Code 420-3101 Amount Of Content 1 Pair

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)