• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Anti-Static Winter Coat

Anti-Static Winter Coat

A well-insulated winter coat with reassuring anti-static properties.

[Features]
· The first anti-static winter coat from Aitoz.
· Includes reflective piping tape for safety when working at night.
· Uses anti-static materials for everything from the outer fabric, to the stuffing and inner liner.
· JIS T 8118 compliant.
· Employs cutting technology that increases freedom of movement. The dolphin cuts allow the sleeves to match the movement of the arms when they are raised overhead, achieving astounding ease of movement.

Part Number
9360-004-3L
9360-004-4L
9360-004-5L
9360-004-L
9360-004-LL
9360-004-M
9360-004-S
9360-005-3L
9360-005-4L
9360-005-5L
9360-005-L
9360-005-LL
9360-005-M
9360-005-S
9360-008-3L
9360-008-4L
9360-008-5L
9360-008-L
9360-008-LL
9360-008-M
9360-008-S
9360-010-3L
9360-010-4L
9360-010-5L
9360-010-L
9360-010-LL
9360-010-M
9360-010-S
Part NumberVolume DiscountDays to Shipวันจัดส่งColor (Group) Size Color Details Dress length
(cm)
Shoulder width
(cm)
Sleeve Length
(cm)
Around Chest
(cm)
Amount Of Content
6 Day(s) or more Gray3 LGray8757651411 Pair
6 Day(s) or more Gray4 LGray8759661471 Pair
6 Day(s) or more Gray5 LGray8761671531 Pair
6 Day(s) or more GrayLGray8353631291 Pair
6 Day(s) or more GrayLLGray8555641351 Pair
6 Day(s) or more GrayMGray8151621231 Pair
6 Day(s) or more GraySGray7949611171 Pair
6 Day(s) or more Green3 LEarth Green8757651411 Pair
6 Day(s) or more Green4 LEarth Green8759661471 Pair
6 Day(s) or more Green5 LEarth Green8761671531 Pair
6 Day(s) or more GreenLEarth Green8353631291 Pair
6 Day(s) or more GreenLLEarth Green8555641351 Pair
6 Day(s) or more GreenMEarth Green8151621231 Pair
6 Day(s) or more GreenSEarth Green7949611171 Pair
6 Day(s) or more Navy Blue3 LNavy8757651411 Pair
6 Day(s) or more Navy Blue4 LNavy8759661471 Pair
6 Day(s) or more Navy Blue5 LNavy8761671531 Pair
6 Day(s) or more Navy BlueLNavy8353631291 Pair
6 Day(s) or more Navy BlueLLNavy8555641351 Pair
6 Day(s) or more Navy BlueMNavy8151621231 Pair
6 Day(s) or more Navy BlueSNavy7949611171 Pair
6 Day(s) or more Black3 LBlack8757651411 Pair
6 Day(s) or more Black4 LBlack8759661471 Pair
6 Day(s) or more Black5 LBlack8761671531 Pair
6 Day(s) or more BlackLBlack8353631291 Pair
6 Day(s) or more BlackLLBlack8555641351 Pair
6 Day(s) or more BlackMBlack8151621231 Pair
6 Day(s) or more BlackSBlack7949611171 Pair

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Commodity Classification Coats Specifications For Men Long Water Repellent Processing None
Antistatic material Included Material: Padding Polyester 100% Magic Tape Velcro Tape / (Pocket Flap)
Reflection Reflective piping (Chest pocket, Back yoke) Outer material Polyester 55 %, Cotton 45 % Standard JIS (T8118 Compatible)
Amount Of Content 1 Pair

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)