• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Air Chuck Gun (Clip Chuck)

Air Chuck Gun (Clip Chuck)

Since it is equipped with a pressure gauge, it's capable of filling with ease while checking the pressure inside the tire. Clip chuck that can be filled with a single hand.

Part Number
1401897
Part NumberVolume DiscountDays to Shipวันจัดส่งUse Air supply port
2 Day(s) or more For checking air pressure of tires of passenger cars and filling them with airPlug

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Product Model Air Gun (Suction / Injection Type) Body / Set Items Only Body Maximum Operating Pressure(Mpa) 0.7
Package Size(mm) H50×W160×D280 Weight(g) 400

Please check the type/dimensions/specifications of the part 1401897 in the Air Chuck Gun (Clip Chuck) series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน 1401897 ในชุด Air Chuck Gun (Clip Chuck)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)